NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SnipSurface builder More...
Public Types | |
enum | Types { SnipCurve, SnipSurface, SnipAtPlane, IsoparamSnip } |
Snip method added in v 7. More... | |
Public Member Functions | |
unsafe bool | GetCreateNewCopy () |
Returns the indicator for creating a new copy More... | |
unsafe void | SetCreateNewCopy (bool createNewCopy) |
Sets the indicator for creating a new copy More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | CutType [get, set] |
Returns or sets the cutting type More... | |
unsafe bool | DivideSurface [get, set] |
Returns or sets a value indicating whether to divide the surface More... | |
unsafe bool | EditCopy [get, set] |
Returns or sets a value indicating whether to keep the original surface intact More... | |
unsafe NXOpen.Expression | IsoparametricPosition [get] |
Returns the isoparametric position More... | |
unsafe bool | KeepOppositeSurface [get, set] |
Returns or sets a value indicating whether to keep the opposite surface. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectDirection [get] |
Returns the project direction More... | |
unsafe NXOpen.GeometricUtilities.RefitControlBuilder | RefitControl [get] |
Returns the refit control More... | |
unsafe NXOpen.Point3d | RegionPickPoint [get, set] |
Returns or sets the 3D point picked on surface in Select Face More... | |
unsafe int | SelectUV [get, set] |
Returns or sets the UV flag More... | |
unsafe NXOpen.Section | SnippingCurve [get] |
Returns the snipping curve More... | |
unsafe NXOpen.SelectTaggedObject | SnippingObject [get] |
Returns the snipping object More... | |
unsafe NXOpen.Plane | SnippingPlane [get, set] |
Returns or sets the snipping plane More... | |
unsafe NXOpen.Point3d | SurfacePointUV [get, set] |
Returns or sets the UV values of the picked point on surface More... | |
unsafe NXOpen.SelectFace | TargetFace [get] |
Returns the target face More... | |
unsafe NXOpen.Features.SnipSurfaceBuilder.Types | Type [get, set] |
Returns or sets the snipping method accessor More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SnipSurface builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSnipSurfaceBuilder
Default values.
Property | Value |
---|---|
RefitControl.DegreesAndSegmentsOrPatches.Degree |
3 |
RefitControl.DegreesAndSegmentsOrPatches.SegmentsOrPatches |
1 |
RefitControl.DegreesAndSegmentsOrPatches.UDegree |
5 |
RefitControl.DegreesAndSegmentsOrPatches.UPatches |
1 |
RefitControl.DegreesAndSegmentsOrPatches.VDegree |
5 |
RefitControl.DegreesAndSegmentsOrPatches.VPatches |
1 |
Created in NX6.0.0
unsafe bool NXOpen.Features.SnipSurfaceBuilder.GetCreateNewCopy | ( | ) |
Returns the indicator for creating a new copy
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.SnipSurfaceBuilder.SetCreateNewCopy | ( | bool | createNewCopy | ) |
Sets the indicator for creating a new copy
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
createNewCopy |
|
getset |
Returns or sets the cutting type
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to divide the surface
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to keep the original surface intact
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the isoparametric position
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to keep the opposite surface.
This is applicable only when DivideSurface is false
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the project direction
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the refit control
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the 3D point picked on surface in Select Face
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the UV flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the snipping curve
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the snipping object
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the snipping plane
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the UV values of the picked point on surface
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the target face
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the snipping method accessor
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.