NXOpen .NET Reference
12.0.0
|
This class is used to specify the parameter set to refit faces More...
Public Types | |
enum | RefitControlMethod { KeepParameterization, DegreePatches, DegreeTolerance, PatchTolerance } |
Refit method More... | |
enum | RefitControlDirection { UV, U, V } |
Refit direction More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | DegreesAndSegmentsOrPatches [get] |
Returns the refit degrees and segments or patches More... | |
unsafe NXOpen.GeometricUtilities.RefitControlBuilder.RefitControlDirection | RefitDirection [get, set] |
Returns or sets the refit direction More... | |
unsafe NXOpen.GeometricUtilities.RefitControlBuilder.RefitControlMethod | RefitMethod [get, set] |
Returns or sets the refit method More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
This class is used to specify the parameter set to refit faces
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.RefitControlBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the refit degrees and segments or patches
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the refit direction
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the refit method
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the tolerance
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")