NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ProfileCutout builder More...
Public Types | |
enum | Orientation { None, Normal, Flipped } |
Represents the profile cutout orientation values. More... | |
enum | CollarPlateCreationApproaches { Template, SteelFeature } |
Represents the collar plate creation approaches. More... | |
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.ProfileCutoutBuilder.Orientation | FindOrientation () |
This method will find out the profile cutout orientation. More... | |
unsafe void | SetDefaultScallopTypes (string strProfileCutoutType) |
Set the default scallop types for the profile cutout builder. More... | |
unsafe void | RemoveSlaves () |
Temporarily removes profile cutout slave features when editing profile cutout in ship basic design to prevent the downstream features from updating. More... | |
unsafe void | ResetContextEntity (NXOpen.TaggedObject tgTargetBody, NXOpen.TaggedObject tgProfileBody) |
Resets the section types acoording to the tightness attribute on the target and the context attribute on the profile More... | |
unsafe void | EvaluateProfileCutoutParameters (NXOpen.TaggedObject tgTargetBody, NXOpen.TaggedObject tgProfileBody) |
Updates the parameters in profile cutout builder using parameters rules. More... | |
unsafe void | SynchronizeParametersWithProfileBody (NXOpen.TaggedObject tgProfileBody) |
Updates the parameters in profile cutout builder using profile body. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance (degrees). More... | |
unsafe NXOpen.Features.ShipDesign.ProfileCutoutBuilder.CollarPlateCreationApproaches | CollarPlateCreationApproach [get, set] |
Returns or sets the approach to be used in creating collar plate. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | CutoutData [get] |
Returns the sketch controlling the shape and parameters of the profile cutout. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance (part units). More... | |
unsafe bool | EnableCollarPlate [get, set] |
Returns or sets the flag to enable collar plate creation when creating profile cutout. More... | |
unsafe bool | EnableCornerCut [get, set] |
Returns or sets the flag to enable corner cut creation when creating profile cutout. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder | ManufacturingInformation [get] |
Returns the manufacturing stock builder that holds the manufacturing data. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder | ManufacturingStock [get] |
Returns the manufacturing stock builder that holds the manufacturing data. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | MoldingSideScallop [get] |
Returns the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder , which holds the information of the molding side scallop. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | OpposingSideScallop [get] |
Returns the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder , which holds the information of the opposing molding side scallop. More... | |
unsafe bool | ParametersInUserControl [get, set] |
Returns or sets the flag to indicate if the profile cutout detail parameters have been modified by user. More... | |
unsafe NXOpen.SelectDisplayableObjectList | ProfileBodies [get] |
Returns the profiles that are to have a cutout created for them. More... | |
unsafe bool | SectionTypesInUserControl [get, set] |
Returns or sets the flag to indicate if the section types have been modified by user. More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetObjects [get] |
Returns the plates that are to have cutouts placed into them for each profile. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldCharacteristics [get] |
Returns the welding characteristics that will be attached to profile cuotut edges which have attribute MK_TYPE=WELD_EDGE. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.ProfileCutout builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProfileCutoutBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
0.5 |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.ProfileCutoutBuilder.EvaluateProfileCutoutParameters | ( | NXOpen.TaggedObject | tgTargetBody, |
NXOpen.TaggedObject | tgProfileBody | ||
) |
Updates the parameters in profile cutout builder using parameters rules.
Created in NX10.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
tgTargetBody | |
tgProfileBody |
unsafe NXOpen.Features.ShipDesign.ProfileCutoutBuilder.Orientation NXOpen.Features.ShipDesign.ProfileCutoutBuilder.FindOrientation | ( | ) |
This method will find out the profile cutout orientation.
This information will be used for drawing automation to draw the profile cutout symbol, when the profile cutout was created by flip then the symbol should be drawn flip also. So this method can be used to indicate whether the profile cuotut was created by flip or not. The logic is: The target plate shuold have the start/end flag(by seeing the End cut face attributes) and the profile(profile cutout created based on)'s molding line face is more nearing to the start of the plate, then this method will return Normal, or Flipped. if the targe plate doens't have any flag of start/end, then None will be returned.
Created in NX8.5.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.ShipDesign.ProfileCutoutBuilder.RemoveSlaves | ( | ) |
Temporarily removes profile cutout slave features when editing profile cutout in ship basic design to prevent the downstream features from updating.
They will be restrored when committing the profile cutout builder.
Created in NX9.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.ProfileCutoutBuilder.ResetContextEntity | ( | NXOpen.TaggedObject | tgTargetBody, |
NXOpen.TaggedObject | tgProfileBody | ||
) |
Resets the section types acoording to the tightness attribute on the target and the context attribute on the profile
Created in NX10.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
tgTargetBody | |
tgProfileBody |
unsafe void NXOpen.Features.ShipDesign.ProfileCutoutBuilder.SetDefaultScallopTypes | ( | string | strProfileCutoutType | ) |
Set the default scallop types for the profile cutout builder.
Created in NX9.0.0
License requirements: None.
strProfileCutoutType |
unsafe void NXOpen.Features.ShipDesign.ProfileCutoutBuilder.SynchronizeParametersWithProfileBody | ( | NXOpen.TaggedObject | tgProfileBody | ) |
Updates the parameters in profile cutout builder using profile body.
Created in NX10.0.3
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
tgProfileBody |
|
getset |
Returns or sets the angular tolerance (degrees).
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the approach to be used in creating collar plate.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the sketch controlling the shape and parameters of the profile cutout.
The cutout sketch type and its parameters are controlled by the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance (part units).
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the flag to enable collar plate creation when creating profile cutout.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the flag to enable corner cut creation when creating profile cutout.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the manufacturing stock builder that holds the manufacturing data.
Created in NX8.5.1
License requirements: None.
|
get |
Returns the manufacturing stock builder that holds the manufacturing data.
Created in NX8.5.0
Deprecated in NX8.5.1. Use NXOpen.Features.ShipDesign.ProfileCutoutBuilder.ManufacturingInformation instead.
License requirements: None.
|
get |
Returns the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder , which holds the information of the molding side scallop.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder , which holds the information of the opposing molding side scallop.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate if the profile cutout detail parameters have been modified by user.
If it is true, it means the parameter values are specified by user and the rule driven process will not update the parameter values.
Created in NX9.0.1
License requirements to get this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the profiles that are to have a cutout created for them.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate if the section types have been modified by user.
If it is true, it means the section type is chosen by user and the rule driven process will not update the type.
Created in NX9.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the plates that are to have cutouts placed into them for each profile.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the welding characteristics that will be attached to profile cuotut edges which have attribute MK_TYPE=WELD_EDGE.
Created in NX9.0.0
License requirements: None.