NXOpen .NET Reference
12.0.0
|
Represents a profile cutout feature for NX8. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.Feature | |
enum | BooleanType { Create, Unite, Subtract, Intersect, EmbossNormalSide = 8, EmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { Information = 1, Warning } |
Diagnostic type More... | |
Public Member Functions inherited from NXOpen.Features.BodyFeature | |
unsafe NXOpen.Body[] | GetBodies () |
Returns the bodies created by the feature More... | |
unsafe NXOpen.Face[] | GetFaces () |
Returns the faces created by the feature More... | |
unsafe NXOpen.Edge[] | GetEdges () |
Returns the edges created by the feature More... | |
Properties inherited from NXOpen.Features.Feature | |
unsafe int | AlgorithmVersion [get] |
Returns the algorithm version of the feature More... | |
unsafe NXOpen.Features.IContainerFeature | ContainerFeature [get] |
Returns the container feature for this feature. More... | |
unsafe string | FeatureType [get] |
Returns the feature type More... | |
unsafe bool | IsContainedFeature [get] |
Returns true if the feature is a contained feature. More... | |
unsafe bool | IsInternal [get] |
Returns true if the feature is internal. More... | |
unsafe NXOpen.Point3d | Location [get] |
Returns the location of the feature More... | |
unsafe bool | Suppressed [get] |
Returns the suppression status of the feature More... | |
unsafe int | Timestamp [get] |
Returns the timestamp of the feature More... | |
Represents a profile cutout feature for NX8.
Since new NX8 stiffener has been implemented with spreadsheet driven technology, the Profile Cutout feature requires improvement to take advantage of the spreadsheet driven capabilities and be compatible with the Stiffener and other NX8 Ship Structure commands. NX8 Profile Cutout feature will use spreadsheet block to replace the previous version (NX75) sketch expression modifier block<para>To create or edit an instance of this class, use NXOpen.Features.ShipDesign.ProfileCutoutBuilder
Created in NX8.0.0