NXOpen .NET Reference
12.0.0
|
Represents a container feature on a part. More...
Public Member Functions | |
NXOpen.Features.Feature[] | GetImmediateContainedFeatures () |
Returns the Immediate Contained features within the container feature More... | |
NXOpen.Features.Feature[] | GetAllContainedFeatures () |
Returns all the features contained in this container feature. More... | |
NXOpen.Body[] | GetAssociatedBodies () |
Returns all the bodies created, modified and split by the container feature's "contained" features More... | |
NXOpen.Face[] | GetAssociatedFaces () |
Returns all the faces created, modified and split by the container feature's "contained" features More... | |
NXOpen.Edge[] | GetAssociatedEdges () |
Returns all the edges created, modified and split by the container feature's "contained" features More... | |
NXOpen.DisplayableObject[] | GetAssociatedCurvesPointsDatums () |
Returns all the entities(curves,points and datums) created by the container feature's "contained" features More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a container feature on a part.
A container feature contains and maintains other features which produce or modify geometry.The container feature does not operate on any geometry directly. Features such as NXOpen.Features.PatternFeature and NXOpen.Features.FeatureGroup are examples of container features.
Created in NX8.5.0
NXOpen.Features.Feature [] NXOpen.Features.IContainerFeature.GetAllContainedFeatures | ( | ) |
Returns all the features contained in this container feature.
This method will cycle through any container features contained by this container feature to return the complete set of contained features.
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.
NXOpen.Body [] NXOpen.Features.IContainerFeature.GetAssociatedBodies | ( | ) |
Returns all the bodies created, modified and split by the container feature's "contained" features
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.
NXOpen.DisplayableObject [] NXOpen.Features.IContainerFeature.GetAssociatedCurvesPointsDatums | ( | ) |
Returns all the entities(curves,points and datums) created by the container feature's "contained" features
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.
NXOpen.Edge [] NXOpen.Features.IContainerFeature.GetAssociatedEdges | ( | ) |
Returns all the edges created, modified and split by the container feature's "contained" features
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.
NXOpen.Face [] NXOpen.Features.IContainerFeature.GetAssociatedFaces | ( | ) |
Returns all the faces created, modified and split by the container feature's "contained" features
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.
NXOpen.Features.Feature [] NXOpen.Features.IContainerFeature.GetImmediateContainedFeatures | ( | ) |
Returns the Immediate Contained features within the container feature
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.InstanceFeature, NXOpen.Features.Mirror, NXOpen.Features.PatternFeature, and NXOpen.Features.PatternGeometry.