NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.Cutout2 builder More...
Public Types | |
enum | CreationMethod { Face2Lines, SpecifyCSYS, Faces2Surfaces, FacesBetweenSurfacesSurface, FacesCentered, CustomShape } |
available methods used to place a cutout object More... | |
Properties | |
unsafe NXOpen.Expression | AngularDimension [get] |
Returns the angular dimension (used only for Face2Lines, Faces2Surfaces, FacesBetweenSurfacesSurface, FacesCentered) More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the coord system (only used for: SpecifyCSYS) More... | |
unsafe NXOpen.Section | CustomShape [get] |
Returns the section of curves defining the custom shape cut More... | |
unsafe NXOpen.Direction | HorizontalReference [get, set] |
Returns or sets the horizontal reference (optional, used only for Faces2Surfaces, FacesBetweenSurfacesSurface, and FacesCentered) More... | |
unsafe NXOpen.Expression | LinearOffset1 [get] |
Returns the linear offset1 (replaced by ReferenceOffset1 in NX8. More... | |
unsafe NXOpen.Expression | LinearOffset2 [get] |
Returns the linear offset2 (replaced by ReferenceOffset2 in NX8. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder | ManufacturingInformation [get] |
Returns the manufacturing stock builder that holds the manufacturing data. More... | |
unsafe NXOpen.Features.ShipDesign.Cutout2Builder.CreationMethod | PlacementType [get, set] |
Returns or sets the placement type More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the direction used to project the custom shape curves More... | |
unsafe NXOpen.Expression | ReferenceOffset1 [get] |
Returns the reference offset1 (used only for Face2Lines, and Faces2Surfaces ) More... | |
unsafe NXOpen.Expression | ReferenceOffset2 [get] |
Returns the reference offset2 (used only for Face2Lines, and Faces2Surfaces) More... | |
unsafe NXOpen.Expression | ReferenceOffset3 [get] |
Returns the reference offset3 (used only for FacesBetweenSurfacesSurface) More... | |
unsafe bool | ReverseDirection1 [get, set] |
Returns or sets the reverse direction1 (used only for Face2Lines, and Faces2Surfaces ) More... | |
unsafe bool | ReverseDirection2 [get, set] |
Returns or sets the reverse direction2 (used only for Face2Lines, and Faces2Surfaces) More... | |
unsafe bool | ReverseDirection3 [get, set] |
Returns or sets the reverse direction3 (used only for FacesBetweenSurfacesSurface) More... | |
unsafe NXOpen.SelectNXObject | SelectCSYSFace [get] |
Returns the select csysface (only used for: SpecifyCSYS) More... | |
unsafe NXOpen.SelectNXObject | SelectLine1 [get] |
Returns the select line1 (replaced by SelectReference1 in NX8. More... | |
unsafe NXOpen.SelectNXObject | SelectLine2 [get] |
Returns the select line2 (replaced by SelectReference2 in NX8. More... | |
unsafe NXOpen.SelectNXObject | SelectReference1 [get] |
Returns the reference1 (used only for Face2Lines, Faces2Surfaces, and FacesBetweenSurfacesSurface) More... | |
unsafe NXOpen.SelectNXObject | SelectReference2 [get] |
Returns the reference2 (used only for Face2Lines, Faces2Surfaces, and FacesBetweenSurfacesSurface) More... | |
unsafe NXOpen.SelectNXObject | SelectReference3 [get] |
Returns the reference3 (used only for FacesBetweenSurfacesSurface) More... | |
unsafe NXOpen.SelectNXObject | SelectTargetFace [get] |
Returns the select target face More... | |
unsafe NXOpen.SelectNXObjectList | SelectTargetFaces [get] |
Returns the target faces (used only for: Faces2Surfaces, FacesBetweenSurfacesSurface, and FacesCentered) More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | SketchBlock [get] |
Returns the sketch block. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.Cutout2 builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCutout2Builder
Default values.
Property | Value |
---|---|
AngularDimension.Value |
0 |
PlacementType |
Face2Lines |
ReferenceOffset1.Value |
0 (millimeters part), 0 (inches part) |
ReferenceOffset2.Value |
0 (millimeters part), 0 (inches part) |
ReferenceOffset3.Value |
0 (millimeters part), 0 (inches part) |
Created in NX8.0.0
available methods used to place a cutout object
|
get |
Returns the angular dimension (used only for Face2Lines, Faces2Surfaces, FacesBetweenSurfacesSurface, FacesCentered)
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the coord system (only used for: SpecifyCSYS)
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the section of curves defining the custom shape cut
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the horizontal reference (optional, used only for Faces2Surfaces, FacesBetweenSurfacesSurface, and FacesCentered)
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the linear offset1 (replaced by ReferenceOffset1 in NX8.
5)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the linear offset2 (replaced by ReferenceOffset2 in NX8.
5)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the manufacturing stock builder that holds the manufacturing data.
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the placement type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the direction used to project the custom shape curves
Created in NX12.0.0
License requirements: None.
|
get |
Returns the reference offset1 (used only for Face2Lines, and Faces2Surfaces )
Created in NX8.0.0
License requirements: None.
|
get |
Returns the reference offset2 (used only for Face2Lines, and Faces2Surfaces)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the reference offset3 (used only for FacesBetweenSurfacesSurface)
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the reverse direction1 (used only for Face2Lines, and Faces2Surfaces )
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the reverse direction2 (used only for Face2Lines, and Faces2Surfaces)
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the reverse direction3 (used only for FacesBetweenSurfacesSurface)
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the select csysface (only used for: SpecifyCSYS)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select line1 (replaced by SelectReference1 in NX8.
5)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select line2 (replaced by SelectReference2 in NX8.
5)
Created in NX8.0.0
License requirements: None.
|
get |
Returns the reference1 (used only for Face2Lines, Faces2Surfaces, and FacesBetweenSurfacesSurface)
Created in NX8.5.0
License requirements: None.
|
get |
Returns the reference2 (used only for Face2Lines, Faces2Surfaces, and FacesBetweenSurfacesSurface)
Created in NX8.5.0
License requirements: None.
|
get |
Returns the reference3 (used only for FacesBetweenSurfacesSurface)
Created in NX8.5.0
License requirements: None.
|
get |
Returns the select target face
Created in NX8.0.0
License requirements: None.
|
get |
Returns the target faces (used only for: Faces2Surfaces, FacesBetweenSurfacesSurface, and FacesCentered)
Created in NX8.5.0
License requirements: None.
|
get |
Returns the sketch block.
Users can specify the Cutout using a single sketch. The sketch type and its parameters are controlled by the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder .
Created in NX8.0.0
License requirements: None.