NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SectionCurve builder. More...
Public Types | |
enum | PlaneType { Selected, Parallel, Radial, PerpendicularToCurve } |
Represents section plane type. More... | |
enum | SpacingType { EqualArcLength, EqualParameterSpacing, GeometricProgressionSpacing, ChordalToleranceSpacing, IncrementalArclengthSpacing } |
Represents spacing type. More... | |
Public Member Functions | |
unsafe NXOpen.Group[] | GetOutputGroups () |
Gets the output groups for non-associated output curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associativity More... | |
unsafe NXOpen.ISurface | BasePlane [get, set] |
Returns or sets the base plane More... | |
unsafe double | ChordalTolerance [get, set] |
Returns or sets the chordal tolerance More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fit settings More... | |
unsafe NXOpen.GeometricUtilities.CurveFitJoin | CurveFitJoinOptions [get] |
Returns the curve fit join option More... | |
unsafe NXOpen.SelectObject | CurveForPerpendicularPlane [get] |
Returns the curve for perpendicular to curve type More... | |
unsafe double | EndAngle [get, set] |
Returns or sets the end angle More... | |
unsafe double | EndDistance [get, set] |
Returns or sets the the end distance More... | |
unsafe double | EndPercentage [get, set] |
Returns or sets the end percentage. More... | |
unsafe bool | GroupObjects [get, set] |
Returns or sets the grouping More... | |
unsafe double | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies More... | |
unsafe NXOpen.SelectObjectList | ObjectsToSection [get] |
Returns the selected objects More... | |
unsafe bool | OutputPoints [get, set] |
Returns or sets the output points More... | |
unsafe NXOpen.Point | RadialPlanePoint [get, set] |
Returns or sets the point for radial plane type More... | |
unsafe NXOpen.Direction | RadialPlaneVector [get, set] |
Returns or sets the vector for radial plane type More... | |
unsafe double | Ratio [get, set] |
Returns or sets the ratio More... | |
unsafe double | SampleDistance [get, set] |
Returns or sets the sample distance More... | |
unsafe NXOpen.Plane | SectionPlane [get, set] |
Returns or sets the plane More... | |
unsafe NXOpen.SelectObjectList | SectionPlanes [get] |
Returns the selected planes More... | |
unsafe NXOpen.Features.SectionCurveBuilder.SpacingType | SpacingAlongCurveType [get, set] |
Returns or sets the type of spacing More... | |
unsafe double | StartAngle [get, set] |
Returns or sets the start angle More... | |
unsafe double | StartDistance [get, set] |
Returns or sets the the start distance More... | |
unsafe double | StartPercentage [get, set] |
Returns or sets the start percentage. More... | |
unsafe double | StepAngle [get, set] |
Returns or sets the step angle More... | |
unsafe double | StepDistance [get, set] |
Returns or sets the step distance More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Features.SectionCurveBuilder.PlaneType | Type [get, set] |
Returns or sets the type of the section curve builder More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SectionCurve builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSectionCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
CurveFitJoinOptions.CurveFitOptions.FitOption |
Cubic |
CurveFitJoinOptions.CurveFitOptions.MaximumDegree |
7 |
CurveFitJoinOptions.CurveFitOptions.MaximumSegments |
1 |
EndAngle |
20.0 |
EndDistance |
10.0 (millimeters part), 0.5 (inches part) |
EndPercentage |
100.0 |
GroupObjects |
False |
Increment |
5.0 (millimeters part), 0.25 (inches part) |
NumberOfCopies |
2 |
OutputPoints |
False |
Ratio |
1.0 |
SampleDistance |
1.0 (millimeters part), 0.04 (inches part) |
SpacingAlongCurveType |
EqualArcLength |
StartAngle |
0.0 |
StartDistance |
0.0 (millimeters part), 0.0 (inches part) |
StartPercentage |
0.0 |
StepAngle |
10.0 |
StepDistance |
5.0 (millimeters part), 0.25 (inches part) |
Type |
Selected |
Created in NX5.0.0
unsafe NXOpen.Group [] NXOpen.Features.SectionCurveBuilder.GetOutputGroups | ( | ) |
Gets the output groups for non-associated output curve
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the associativity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the base plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the chordal tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve fit settings
Created in NX8.0.0
License requirements: None.
|
get |
Returns the curve fit join option
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curve for perpendicular to curve type
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the the end distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end percentage.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the grouping
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the number of copies
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected objects
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the output points
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the point for radial plane type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector for radial plane type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the ratio
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sample distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected planes
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the type of spacing
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the the start distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start percentage.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the step angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the step distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type of the section curve builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")