NXOpen .NET Reference
12.0.0
|
Represents a builder for a replace face feature, don't use it until nx502. More...
Public Types | |
enum | ReplaceTypes { Replace, Simplify } |
Enumeration of replace face type, don't use it until nx502 More... | |
Public Member Functions | |
unsafe void | ResetReplaceFaceMethod () |
The function used to set m_resetReplaceFaceMethod in ReplaceFaceBuilder as true More... | |
unsafe void | ResetFreeEdgeProjectionOption () |
The function used to set m_resetFreeEdgeProjectionOption in ReplaceFaceBuilder as true More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ModlDirect.SelectBlend | BlendFace [get] |
Returns the face collector holding the all the recognized blend faces adjacent to faces to replace. More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.ScCollector | FaceToReplace [get] |
Returns the target faces to replace, only for replace type, don't use it until nx502 More... | |
unsafe NXOpen.SelectFaceList | FaceToSimplify [get] |
Returns the face to simplify, only for simplify type, don't use it until nx502 More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | FreeEdgeProjection [get] |
Returns the free edge projection options, which defines a direction to project laminar boundaries of the original face onto the replacement face. More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the offset distance of replacement faces More... | |
unsafe bool | OffsetReverseDirection [get, set] |
Returns or sets the offset reverse direction flag of replacement faces More... | |
unsafe NXOpen.ScCollector | ReplaceFaces [get] |
Returns the target faces to replace More... | |
unsafe NXOpen.SelectFace | ReplacementFace [get] |
Returns the replacement face, only for replace type, don't use it until nx502 More... | |
unsafe NXOpen.ScCollector | ReplacementFaces [get] |
Returns the replacement faces More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the flag of reverse direction between replace face and the surface of replacement face, only for replace type, don't use it until nx502 More... | |
unsafe NXOpen.Features.ReplaceFaceBuilder.ReplaceTypes | Type [get, set] |
Returns or sets the replace face type, don't use it until further notification More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a builder for a replace face feature, don't use it until nx502.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateReplaceFaceBuilder
Created in NX5.0.2
unsafe void NXOpen.Features.ReplaceFaceBuilder.ResetFreeEdgeProjectionOption | ( | ) |
The function used to set m_resetFreeEdgeProjectionOption in ReplaceFaceBuilder as true
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
unsafe void NXOpen.Features.ReplaceFaceBuilder.ResetReplaceFaceMethod | ( | ) |
The function used to set m_resetReplaceFaceMethod in ReplaceFaceBuilder as true
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
|
get |
Returns the face collector holding the all the recognized blend faces adjacent to faces to replace.
It is auto recognized blends + user selected blends - user excluded blends, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the target faces to replace, only for replace type, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the face to simplify, only for simplify type, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the free edge projection options, which defines a direction to project laminar boundaries of the original face onto the replacement face.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset distance of replacement faces
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the offset reverse direction flag of replacement faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the target faces to replace
Created in NX6.0.0
License requirements: None.
|
get |
Returns the replacement face, only for replace type, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the replacement faces
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag of reverse direction between replace face and the surface of replacement face, only for replace type, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the replace face type, don't use it until further notification
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")