NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ModlDirect.SelectBlend Allows user to specify blend faces. More...
Public Member Functions | |
unsafe void | RecognizeBlends (NXOpen.Face[] baseFaces, out NXOpen.Face[] blends) |
Auto regonize the adjacent blends of input base faces More... | |
unsafe void | IncludeBlend (NXOpen.Face blendFace) |
Include the use selected blend face More... | |
unsafe void | ExcludeBlend (NXOpen.Face blendFace) |
Exclude the user de-selected blend face More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the blend faces collector. More... | |
Represents a NXOpen.ModlDirect.SelectBlend Allows user to specify blend faces.
Created in NX5.0.2
unsafe void NXOpen.ModlDirect.SelectBlend.ExcludeBlend | ( | NXOpen.Face | blendFace | ) |
Exclude the user de-selected blend face
Created in NX5.0.2
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
blendFace | the blend face to exclude |
unsafe void NXOpen.ModlDirect.SelectBlend.IncludeBlend | ( | NXOpen.Face | blendFace | ) |
Include the use selected blend face
Created in NX5.0.2
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
blendFace | the blend face to include |
unsafe void NXOpen.ModlDirect.SelectBlend.RecognizeBlends | ( | NXOpen.Face[] | baseFaces, |
out NXOpen.Face[] | blends | ||
) |
Auto regonize the adjacent blends of input base faces
Created in NX5.0.2
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
baseFaces | the base faces |
blends | the adjacent blend faces |
unsafe bool NXOpen.ModlDirect.SelectBlend.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the blend faces collector.
Created in NX5.0.2
License requirements: None.