NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.OffsetCurve builder More...
Public Types | |
enum | TrimOption { None, ExtendTangents, Fillet } |
Represents the Offset Curve trim option More... | |
enum | Types { Distance, Draft, LawControl, Axial3d } |
Represents the Offset Curve types More... | |
Public Member Functions | |
unsafe void | ComputeOffsetDirection (out NXOpen.Vector3d offsetDirection, out NXOpen.Point3d startPoint) |
To compute offset direction. More... | |
unsafe void | ComputeOffsetDirection (NXOpen.ICurve seedEntity, NXOpen.Point3d seedPoint, out NXOpen.Vector3d offsetDirection, out NXOpen.Point3d startPoint) |
To compute offset direction on the seed entity at the given seed point. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | AxialOffsetDirection [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fit settings More... | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFitMethod [get] |
Returns the curve fit method More... | |
unsafe NXOpen.Section | CurvesToOffset [get] |
Returns the curves to offset More... | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the angle More... | |
unsafe NXOpen.Expression | DraftHeight [get] |
Returns the height More... | |
unsafe double | ExtendFactor [get, set] |
Returns or sets the extend factor More... | |
unsafe bool | GroupObjects [get, set] |
Returns or sets the group objects More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | InputCurvesOptions [get] |
Returns the input curves More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | LawControl [get] |
Returns the Law builder More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies More... | |
unsafe NXOpen.Expression | Offset3dDistance [get] |
Returns the offset3d More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the distance More... | |
unsafe NXOpen.Point | PointOnOffsetPlane [get, set] |
Returns or sets the point on offset plane More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe bool | RoughOffset [get, set] |
Returns or sets the rough offset More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Features.OffsetCurveBuilder.TrimOption | TrimMethod [get, set] |
Returns or sets the trim More... | |
unsafe NXOpen.Features.OffsetCurveBuilder.Types | Type [get, set] |
Returns or sets the offset type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.OffsetCurve builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateOffsetCurveBuilder
Default values.
Property | Value |
---|---|
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
CurveFitMethod.FitOption |
Cubic |
CurveFitMethod.MaximumDegree |
7 |
CurveFitMethod.MaximumSegments |
1 |
DraftAngle.Value |
0.0 |
DraftHeight.Value |
5.0 (millimeters part), 0.25 (inches part) |
ExtendFactor (deprecated) |
1.0 |
GroupObjects |
false |
InputCurvesOptions.Associative |
true |
LawControl.EndValue.Value |
5.0 (millimeters part), 0.25 (inches part) |
LawControl.Function |
ft |
LawControl.LawType |
Constant |
LawControl.Parameter |
t |
LawControl.StartValue.Value |
5.0 (millimeters part), 0.25 (inches part) |
LawControl.Value.Value |
5.0 (millimeters part), 0.25 (inches part) |
NumberOfCopies |
1 |
Offset3dDistance.Value |
5.0 (millimeters part), 0.25 (inches part) |
OffsetDistance.Value |
5.0 (millimeters part), 0.25 (inches part) |
RoughOffset |
false |
TrimMethod |
ExtendTangents |
Type |
Distance |
Created in NX5.0.0
unsafe void NXOpen.Features.OffsetCurveBuilder.ComputeOffsetDirection | ( | out NXOpen.Vector3d | offsetDirection, |
out NXOpen.Point3d | startPoint | ||
) |
To compute offset direction.
To compute offset direction whenever it is required or needs to be updated.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
offsetDirection | direction of offset |
startPoint | start point of direction |
unsafe void NXOpen.Features.OffsetCurveBuilder.ComputeOffsetDirection | ( | NXOpen.ICurve | seedEntity, |
NXOpen.Point3d | seedPoint, | ||
out NXOpen.Vector3d | offsetDirection, | ||
out NXOpen.Point3d | startPoint | ||
) |
To compute offset direction on the seed entity at the given seed point.
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
seedEntity | seed entity that is part of section of offset curve builder |
seedPoint | seed point on the seed entity at which to compute the offset direction |
offsetDirection | direction of offset at seed point on seed entity |
startPoint | start point of entities in section of offset curve |
|
getset |
Returns or sets the direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the curve fit settings
Created in NX8.0.0
License requirements: None.
|
get |
Returns the curve fit method
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curves to offset
Created in NX5.0.0
License requirements: None.
|
get |
Returns the angle
Created in NX5.0.0
License requirements: None.
|
get |
Returns the height
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the extend factor
Created in NX5.0.0
Deprecated in NX11.0.0. Extend factor functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the group objects
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the input curves
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Law builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the number of copies
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the offset3d
Created in NX5.0.0
License requirements: None.
|
get |
Returns the distance
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the point on offset plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the reverse direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the rough offset
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the trim
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the offset type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")