NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MatchEdge builder More...
Public Types | |
enum | Types { MatchEdgeToEdge, MatchEdgeToFace, MatchEdgeToCurve, MatchEdgeToDatum } |
Match Edge match types. More... | |
enum | MatchExact { Exact, Align, None } |
Match Exact types More... | |
enum | PoleMovementConstraintEnumType { WCS, View, Vector, Normal, Project, Inherit, FixStart, FixEnd, StartAndEnd } |
Pole movement type More... | |
enum | PoleMoveDirection { X, Y, Z } |
Pole movement direction More... | |
enum | EdgeConstraintType { Linked, Free, Perpendicular, IsoU, IsoV, Linear } |
Edge constraint type More... | |
Public Member Functions | |
unsafe void | LoadEditEdge () |
Loads editing edge related internal data and should be called after selection of edge or face to match to More... | |
unsafe void | SetupPoleEditing () |
Sets up surface pole editing. More... | |
unsafe void | EditPoleUpdateSurface () |
Updates surface during edit pole. More... | |
unsafe void | ResetEditPoles () |
Resets surface during edit pole. More... | |
unsafe void | SetSelectedEditEdgeAndFace (NXOpen.Edge edge, NXOpen.Face face) |
Sets edge and face More... | |
unsafe void | UpdateOriginalMatchSurface () |
Update original match surface geometry More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Blend [get] |
Returns the blend More... | |
unsafe bool | CanUseFaceFinder [get, set] |
Returns or sets the synchronous mode More... | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | ControlPoleManager [get] |
Returns the control pole manager More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | DegreePatches [get] |
Returns the degree and patches More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | DepthSkew [get] |
Returns the depth skew More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance for extracting BSurface from a face More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | EdgeLimit [get] |
Returns the edge limit More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | EdgeOffsetPosition [get] |
Returns the edge offset position More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.EdgeConstraintType | EndEdgeConstraint [get, set] |
Returns or sets the value indicating type of the end edge constraint More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceRecognizer [get] |
Returns the face recognition More... | |
unsafe bool | FlipTargetCurveOrientation [get, set] |
Returns or sets the target curve projection orientation More... | |
unsafe bool | IsBlendEnabled [get, set] |
Returns or sets the value indicating if the matching is to be performed with blending More... | |
unsafe bool | IsCreateCopy [get, set] |
Returns or sets the new copy of match edge surface More... | |
unsafe bool | IsEditPoleEnabled [get, set] |
Returns or sets the poles edit state More... | |
unsafe bool | IsEndEdgeLocked [get, set] |
Returns or sets the end edge locked state More... | |
unsafe bool | IsEndPoleFixed [get, set] |
Returns or sets the value indicating if end pole is fixed More... | |
unsafe bool | IsG0Continuity [get, set] |
Returns or sets the g0 continuity More... | |
unsafe bool | IsG1Continuity [get, set] |
Returns or sets the g1 continuity More... | |
unsafe bool | IsG2Continuity [get, set] |
Returns or sets the g2 continuity More... | |
unsafe bool | IsG3Continuity [get, set] |
Returns or sets the g3 continuity More... | |
unsafe bool | IsKeepSelected [get, set] |
Returns or sets the value indicating if the selections are to be maintained across the sessions of the command More... | |
unsafe bool | IsMatchEndToEnd [get, set] |
Returns or sets the match end to end state More... | |
unsafe bool | IsStartEdgeLocked [get, set] |
Returns or sets the start edge locked state More... | |
unsafe bool | IsStartPoleFixed [get, set] |
Returns or sets the value indicating if start pole is fixed More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.MatchExact | MatchExactType [get, set] |
Returns or sets the value indicating type of exact match More... | |
unsafe NXOpen.SelectNXObject | ObjectToEdit [get] |
Returns the edge to edit More... | |
unsafe NXOpen.GeometricUtilities.Continuity | OppositeEdgeConstraint [get] |
Returns the start continuity constraint for matched surface More... | |
unsafe int | PartialMatch [get, set] |
Returns or sets the partial match More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.PoleMoveDirection | PoleMoveDirectionEnum [get, set] |
Returns or sets the value indicating the direction of pole movement More... | |
unsafe NXOpen.Direction | PoleMoveDirectionVector [get, set] |
Returns or sets the pole move direction vector More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.PoleMovementConstraintEnumType | PoleMovementConstraintType [get, set] |
Returns or sets the value indicating type of pole movement constraint More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.EdgeConstraintType | StartEdgeConstraint [get, set] |
Returns or sets the value indicating type of the start edge constraint More... | |
unsafe NXOpen.Direction | TangentDirectionVector [get, set] |
Returns or sets the tangent direction vector More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetObjects [get] |
Returns the target object that the edge is matching to More... | |
unsafe NXOpen.Features.MatchEdgeBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.MatchEdge builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMatchEdgeBuilder
Default values.
Property | Value |
---|---|
Blend.Value |
100 |
CanUseFaceFinder |
0 |
DegreePatches.Degree |
3 |
DegreePatches.SegmentsOrPatches |
1 |
DegreePatches.UDegree |
5 |
DegreePatches.UPatches |
1 |
DegreePatches.VDegree |
5 |
DegreePatches.VPatches |
1 |
EdgeLimit.AnchorPosition |
Start |
EndEdgeConstraint |
Linked |
FaceRecognizer.CoaxialEnabled |
0 |
FaceRecognizer.CoplanarAxesEnabled |
0 |
FaceRecognizer.CoplanarEnabled |
0 |
FaceRecognizer.EqualDiameterEnabled |
0 |
FaceRecognizer.OffsetEnabled |
0 |
FaceRecognizer.ParallelEnabled |
0 |
FaceRecognizer.PerpendicularEnabled |
0 |
FaceRecognizer.SymmetricEnabled |
0 |
FaceRecognizer.TangentEnabled |
0 |
FaceRecognizer.ThicknessChainEnabled |
0 |
FaceRecognizer.UseFaceBrowse |
1 |
IsBlendEnabled |
0 |
IsEditPoleEnabled |
0 |
IsEndEdgeLocked |
0 |
IsEndPoleFixed |
0 |
IsG0Continuity |
1 |
IsG1Continuity |
1 |
IsG2Continuity |
0 |
IsG3Continuity |
0 |
IsKeepSelected |
0 |
IsMatchEndToEnd |
0 |
IsStartEdgeLocked |
0 |
IsStartPoleFixed |
0 |
MatchExactType |
None |
PartialMatch |
100 |
PoleMoveDirectionEnum |
X |
PoleMovementConstraintType |
Project |
StartEdgeConstraint |
Free |
Created in NX6.0.0
Match Edge match types.
The match to datum type is deprecated in NX7.0.
Enumerator | |
---|---|
MatchEdgeToEdge |
Edge to Edge match type |
MatchEdgeToFace |
Edge to Face match type |
MatchEdgeToCurve |
Edge to Curve match type |
MatchEdgeToDatum |
Edge to Datum match type. This type deprecated in NX7.0. Use NXOpen.Features.EdgeSymmetry feature instead. |
unsafe void NXOpen.Features.MatchEdgeBuilder.EditPoleUpdateSurface | ( | ) |
Updates surface during edit pole.
This function is used only in pole editing stage and after poles are moved to new positions. This function updates the surface according to the new pole positions.
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe void NXOpen.Features.MatchEdgeBuilder.LoadEditEdge | ( | ) |
Loads editing edge related internal data and should be called after selection of edge or face to match to
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.MatchEdgeBuilder.ResetEditPoles | ( | ) |
Resets surface during edit pole.
This function resets the surface control poles to their initial positions.
Created in NX7.0.0
License requirements: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.MatchEdgeBuilder.SetSelectedEditEdgeAndFace | ( | NXOpen.Edge | edge, |
NXOpen.Face | face | ||
) |
Sets edge and face
Created in NX7.5.0
License requirements: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
edge | edge |
face | face |
unsafe void NXOpen.Features.MatchEdgeBuilder.SetupPoleEditing | ( | ) |
Sets up surface pole editing.
This should be called before getting into pole editing function to prepare necessary settings to start surface pole edit.
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe void NXOpen.Features.MatchEdgeBuilder.UpdateOriginalMatchSurface | ( | ) |
Update original match surface geometry
Created in NX7.5.2
License requirements: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the blend
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the synchronous mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the control pole manager
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the degree and patches
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the depth skew
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance for extracting BSurface from a face
Created in NX7.5.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the edge limit
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the edge offset position
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating type of the end edge constraint
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the face recognition
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the target curve projection orientation
Created in NX7.5.2
License requirements to get this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if the matching is to be performed with blending
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the new copy of match edge surface
Created in NX6.0.1
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the poles edit state
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the end edge locked state
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the value indicating if end pole is fixed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the g0 continuity
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the g1 continuity
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the g2 continuity
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the g3 continuity
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the value indicating if the selections are to be maintained across the sessions of the command
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the match end to end state
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the start edge locked state
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the value indicating if start pole is fixed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating type of exact match
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the edge to edit
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the start continuity constraint for matched surface
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the partial match
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating the direction of pole movement
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the pole move direction vector
Created in NX7.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating type of pole movement constraint
Created in NX7.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the value indicating type of the start edge constraint
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the tangent direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the target object that the edge is matching to
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: features_modeling ("FEATURES MODELING")