NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.EdgeSymmetry builder More...
Public Types | |
enum | SymmetryPlaneOptions { YZ, XZ, XY, Arbitrary } |
Symmetry plane options More... | |
enum | MovementMethods { Normal, Project, WCS } |
Matching method options More... | |
enum | MovementDirections { X, Y, Z } |
Movement directions More... | |
Public Member Functions | |
unsafe void | ResetPoleEditing () |
Resets the pole editing to initial matched state More... | |
unsafe void | UpdateSurfacePostPoleEditing () |
Updates surface using NXOpen.GeometricUtilities.ControlPoleManagerData . More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Blend [get] |
Returns the value indicating constraint on the surface poles in the depth direction More... | |
unsafe bool | CanBlend [get, set] |
Returns or sets the value indicating if matching to be performed with the blend value More... | |
unsafe bool | CanCreateNewBody [get, set] |
Returns or sets whether the operation is applied to a copy of the face there by creating new body More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | DepthSkew [get] |
Returns the depth and skew value More... | |
unsafe bool | IsEditPolesEnabled [get, set] |
Returns or sets the value indicating if poles are to edited manually More... | |
unsafe bool | IsEndLocked [get, set] |
Returns or sets the value indicating if end edge in edge direction is locked More... | |
unsafe bool | IsG0 [get, set] |
Returns or sets the value indicating if G0 continuity is enforced More... | |
unsafe bool | IsG1 [get, set] |
Returns or sets the value indicating if G1 continuity is enforced More... | |
unsafe bool | IsG2 [get, set] |
Returns or sets the value indicating if G2 continuity is enforced More... | |
unsafe bool | IsG3 [get, set] |
Returns or sets the value indicating if G3 continuity is enforced More... | |
unsafe bool | IsStartLocked [get, set] |
Returns or sets the value indicating if start edge in edge direction is locked More... | |
unsafe NXOpen.Features.EdgeSymmetryBuilder.MovementDirections | MovementDirection [get, set] |
Returns or sets the value indicating the direction of pole movement during match More... | |
unsafe NXOpen.Features.EdgeSymmetryBuilder.MovementMethods | MovementMethod [get, set] |
Returns or sets the pole movement method to be used in matching process More... | |
unsafe NXOpen.SelectNXObject | ObjectToEdit [get] |
Returns the object to edit More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the value indicating offset distance to be used with absolute principal symmetry plane More... | |
unsafe NXOpen.GeometricUtilities.Continuity | OppositeEdgeContinuity [get] |
Returns the opposite edge continuity More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | Parameterization [get] |
Returns the surface parameterization More... | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | PoleManager [get] |
Returns the pole manager. More... | |
unsafe NXOpen.Plane | SymmetryPlane [get, set] |
Returns or sets the symmetry plane More... | |
unsafe NXOpen.Features.EdgeSymmetryBuilder.SymmetryPlaneOptions | SymmetryPlaneOption [get, set] |
Returns or sets the symmetry plane option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.EdgeSymmetry builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEdgeSymmetryBuilder
Default values.
Property | Value |
---|---|
IsG0 |
1 |
IsG1 |
1 |
MovementDirection |
X |
MovementMethod |
Project |
Parameterization.Degree |
3 |
Parameterization.SegmentsOrPatches |
1 |
Parameterization.UDegree |
5 |
Parameterization.UPatches |
1 |
Parameterization.VDegree |
5 |
Parameterization.VPatches |
1 |
SymmetryPlaneOption |
XZ |
Created in NX7.0.0
unsafe void NXOpen.Features.EdgeSymmetryBuilder.ResetPoleEditing | ( | ) |
Resets the pole editing to initial matched state
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.EdgeSymmetryBuilder.UpdateSurfacePostPoleEditing | ( | ) |
Updates surface using NXOpen.GeometricUtilities.ControlPoleManagerData .
Use this method to update the surface when poles are edited using pole manager.
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the value indicating constraint on the surface poles in the depth direction
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the value indicating if matching to be performed with the blend value
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets whether the operation is applied to a copy of the face there by creating new body
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the depth and skew value
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the value indicating if poles are to edited manually
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if end edge in edge direction is locked
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if G0 continuity is enforced
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if G1 continuity is enforced
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if G2 continuity is enforced
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if G3 continuity is enforced
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if start edge in edge direction is locked
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating the direction of pole movement during match
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the pole movement method to be used in matching process
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the object to edit
Created in NX7.0.0
License requirements: None.
|
get |
Returns the value indicating offset distance to be used with absolute principal symmetry plane
Created in NX7.0.0
License requirements: None.
|
get |
Returns the opposite edge continuity
Created in NX7.0.0
License requirements: None.
|
get |
Returns the surface parameterization
Created in NX7.0.0
License requirements: None.
|
get |
Returns the pole manager.
The pole manager is used to edit the pole manually.
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the symmetry plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the symmetry plane option
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")