NXOpen .NET Reference
12.0.0
|
Represents a datum axis feature builder. More...
Public Types | |
enum | FixedType { All, X, Y, Z } |
Specifies the fixed type datum axis going thru only one specific axis or thru all axes. More... | |
enum | CurveOption { Distance, Percent } |
Specifies the distance on the curve as absolute distance or relative distance as percentage More... | |
enum | AlternateSolution { Undefined, Tangent, Normal, Binormal, OppositeTangent, OppositeNormal, OppositeBinormal, Project } |
Specifies the alternate solution for datum axis using point on curve method only More... | |
enum | ConstraintType { Undefined, Coincident, Parallel, Perpendicular, Center, Tangent, Distance, Angle, Frenet } |
Specifies different constraint types for selected geometries More... | |
enum | UseArcLength { NoPoint, FirstPoint, SecondPoint, AllPoints } |
Specifies points for which arclength is to be used. More... | |
enum | DirectionOrientations { ParallelToVector, PerpendicularToVector } |
Two available direction orientations that the user can choose when the Datum Axis type is Point and Direction More... | |
enum | CurveOrientations { Tangent, Normal, Binormal, PerpendicularToObject, ParallelToObject } |
Available orientations that the user can choose when the Datum Axis type is On Curve Vector More... | |
enum | Types { Inferred, Intersection, CurveOrFaceAxis, OnCurveVector, XcAxis, YcAxis, ZcAxis, PointAndDir, TwoPoints, Fixed } |
New Datum Axis types in NX5 More... | |
Public Member Functions | |
unsafe void | SetPointAndDirection (NXOpen.Point point, NXOpen.Direction direction) |
More... | |
unsafe void | SetTwoPoints (NXOpen.Point point1, NXOpen.Point point2, NXOpen.Features.DatumAxisBuilder.UseArcLength useArcLength) |
Sets two points More... | |
unsafe void | SetPointOnCurve (double arcLength, string constraint, NXOpen.Features.DatumAxisBuilder.AlternateSolution alternateSolution, NXOpen.Features.DatumAxisBuilder.CurveOption option, NXOpen.ICurve curve) |
Sets curve or edge and arc length More... | |
unsafe void | SetPointOnCurve (double arcLength, string constraint, NXOpen.Features.DatumAxisBuilder.CurveOption option, NXOpen.ICurve curve, NXOpen.DisplayableObject secondGeometry) |
Sets Curve or Edge object and arc length with an extra geometry in picture More... | |
unsafe void | SetPointOnCurve (double arcLength, string constraint, NXOpen.Features.DatumAxisBuilder.CurveOption option, NXOpen.DisplayableObject secondGeometry, NXOpen.ICurve curve) |
Sets Curve or Edge object and arc length with an extra geometry in picture More... | |
unsafe void | SetGeometryAndConstraints (NXOpen.DisplayableObject geometry1, NXOpen.Features.DatumAxisBuilder.ConstraintType geometryConstraintType1, int constraintAttribute1, double constraintValue1, string constraint1, NXOpen.DisplayableObject geometry2, NXOpen.Features.DatumAxisBuilder.ConstraintType geometryConstraintType2, int constraintAttribute2, double constraintValue2, string constraint2, NXOpen.Sense direction) |
Sets two different geometric objects. More... | |
unsafe void | SetFixedDatumAxis (NXOpen.Features.DatumAxisBuilder.FixedType type) |
Sets type of fixed datum axis More... | |
unsafe void | EvaluatePath (NXOpen.Section section) |
Evaluate the path. More... | |
Public Member Functions inherited from NXOpen.Features.DatumBuilder | |
unsafe NXOpen.DatumConstraint | CreateConstraint () |
Creates a new empty constraint object. More... | |
unsafe NXOpen.DatumConstraint[] | GetConstraints () |
Gets the contraint objects that define the positioning of this datum. More... | |
unsafe void | SetConstraints (NXOpen.DatumConstraint[] constraints) |
Sets the contraint objects that define the positioning of this datum. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.DatumAxisBuilder.AlternateSolution | AlternateSolutionType [get, set] |
Returns or sets the alternate solution type. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | ArcLength [get] |
Returns the arc length. More... | |
unsafe NXOpen.SelectICurve | Curve [get] |
Returns the curve or edge. More... | |
unsafe NXOpen.SelectNXObject | CurveOrFace [get] |
Returns the curve or face . More... | |
unsafe NXOpen.Features.DatumAxisBuilder.CurveOrientations | CurveOrientation [get, set] |
Returns or sets the orientation of vector on a curve. More... | |
unsafe NXOpen.Features.DatumAxisBuilder.DirectionOrientations | DirectionOrientation [get, set] |
Returns or sets the direction orientation. More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the associativity. More... | |
unsafe bool | IsAxisReversed [get, set] |
Returns or sets the datum axis direction. More... | |
unsafe NXOpen.SelectNXObject | Object1 [get] |
Returns the first object (i. More... | |
unsafe NXOpen.SelectNXObject | Object2 [get] |
Returns the second object (i. More... | |
unsafe NXOpen.SelectNXObjectList | Objects [get] |
Returns the objects to define Datum Axis. More... | |
unsafe NXOpen.SelectNXObject | OrientationObject [get] |
Returns the orientation object. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point. More... | |
unsafe NXOpen.Point | Point1 [get, set] |
Returns or sets the first point. More... | |
unsafe NXOpen.Point | Point2 [get, set] |
Returns or sets the second point. More... | |
unsafe double | ResizedEndDistance [get, set] |
Returns or sets the resized distance for the end point. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section. More... | |
unsafe NXOpen.Features.DatumAxisBuilder.Types | Type [get, set] |
Returns or sets the Datum Axis type More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector. More... | |
Represents a datum axis feature builder.
Provides methods to create datum axis thru two points, point and direction and point on curve. Also provides generic method for creation of datum axis feature
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDatumAxisBuilder
Created in NX3.0.0
Specifies the alternate solution for datum axis using point on curve method only
Specifies different constraint types for selected geometries
Available orientations that the user can choose when the Datum Axis type is On Curve Vector
New Datum Axis types in NX5
Specifies points for which arclength is to be used.
Percentage of arclength is used for points for which arclength option is not selected. Specified for creation of datum axis using thru two points method.
Enumerator | |
---|---|
NoPoint |
All points use percentage of arclength |
FirstPoint |
Only first point uses arclength |
SecondPoint |
Only second point uses arclength |
AllPoints |
Both points use arclength |
unsafe void NXOpen.Features.DatumAxisBuilder.EvaluatePath | ( | NXOpen.Section | section | ) |
Evaluate the path.
If there is no path, create it, otherwise evaluate it. This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
section |
unsafe void NXOpen.Features.DatumAxisBuilder.SetFixedDatumAxis | ( | NXOpen.Features.DatumAxisBuilder.FixedType | type | ) |
Sets type of fixed datum axis
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
type | Indicates fixed datum axis type |
unsafe void NXOpen.Features.DatumAxisBuilder.SetGeometryAndConstraints | ( | NXOpen.DisplayableObject | geometry1, |
NXOpen.Features.DatumAxisBuilder.ConstraintType | geometryConstraintType1, | ||
int | constraintAttribute1, | ||
double | constraintValue1, | ||
string | constraint1, | ||
NXOpen.DisplayableObject | geometry2, | ||
NXOpen.Features.DatumAxisBuilder.ConstraintType | geometryConstraintType2, | ||
int | constraintAttribute2, | ||
double | constraintValue2, | ||
string | constraint2, | ||
NXOpen.Sense | direction | ||
) |
Sets two different geometric objects.
Possible combinations are:
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
geometry1 | First geometric object |
geometryConstraintType1 | Constraint type of first geometry |
constraintAttribute1 | Constraint attribute value of first geometry VRH alternate_solution_only - only for point on curve |
constraintValue1 | Constraint value parameter of first geometry |
constraint1 | Constraint attached with first geometric object. Set to "0.0" in case value is not specified |
geometry2 | Second geometric object |
geometryConstraintType2 | Constraint type of second geometry |
constraintAttribute2 | Constraint attribute value of second geometry |
constraintValue2 | Constraint value parameter of second geometry |
constraint2 | Constraint attached with second geometric object. Set to "0.0" in case value is not specified |
direction | Flag to specify datum axis direction |
unsafe void NXOpen.Features.DatumAxisBuilder.SetPointAndDirection | ( | NXOpen.Point | point, |
NXOpen.Direction | direction | ||
) |
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
point | |
direction |
unsafe void NXOpen.Features.DatumAxisBuilder.SetPointOnCurve | ( | double | arcLength, |
string | constraint, | ||
NXOpen.Features.DatumAxisBuilder.AlternateSolution | alternateSolution, | ||
NXOpen.Features.DatumAxisBuilder.CurveOption | option, | ||
NXOpen.ICurve | curve | ||
) |
Sets curve or edge and arc length
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
arcLength | Arc length |
constraint | Constraint expression. Usually same as arc_length |
alternateSolution | Alternate solution |
option | Absolute distance or relative distance |
curve | Curve or Edge object |
unsafe void NXOpen.Features.DatumAxisBuilder.SetPointOnCurve | ( | double | arcLength, |
string | constraint, | ||
NXOpen.Features.DatumAxisBuilder.CurveOption | option, | ||
NXOpen.ICurve | curve, | ||
NXOpen.DisplayableObject | secondGeometry | ||
) |
Sets Curve or Edge object and arc length with an extra geometry in picture
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
arcLength | Arc length |
constraint | Constraint expression. Usually same as arc_length |
option | Absolute distance or relative distance |
curve | Curve or Edge object |
secondGeometry | Second geometric object |
unsafe void NXOpen.Features.DatumAxisBuilder.SetPointOnCurve | ( | double | arcLength, |
string | constraint, | ||
NXOpen.Features.DatumAxisBuilder.CurveOption | option, | ||
NXOpen.DisplayableObject | secondGeometry, | ||
NXOpen.ICurve | curve | ||
) |
Sets Curve or Edge object and arc length with an extra geometry in picture
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
arcLength | Arc length |
constraint | Constraint expression. Usually same as arc_length |
option | Absolute distance or relative distance |
secondGeometry | Second Geometric object |
curve | Curve or Edge object |
unsafe void NXOpen.Features.DatumAxisBuilder.SetTwoPoints | ( | NXOpen.Point | point1, |
NXOpen.Point | point2, | ||
NXOpen.Features.DatumAxisBuilder.UseArcLength | useArcLength | ||
) |
Sets two points
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
point1 | |
point2 | |
useArcLength | Specify points which use arclength instead of percentage of arclength |
|
getset |
Returns or sets the alternate solution type.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the arc length.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curve or edge.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curve or face .
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.CurveOrFaceAxis
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the orientation of vector on a curve.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the direction orientation.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.PointAndDir
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the associativity.
If true, the Datum Axis is associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the datum axis direction.
If true, the Datum Axis direction is reversed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the first object (i.
e. a planar face or datum plane). This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.Intersection
Created in NX5.0.0
License requirements: None.
|
get |
Returns the second object (i.
e. a planar face or datum plane). This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.Intersection
Created in NX5.0.0
License requirements: None.
|
get |
Returns the objects to define Datum Axis.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.Inferred
Created in NX5.0.0
License requirements: None.
|
get |
Returns the orientation object.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the point.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.PointAndDir
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the first point.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.TwoPoints
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the second point.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.TwoPoints
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the resized distance for the end point.
If the value is 0.0, then this datum axis is not resized at end point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the section.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.OnCurveVector
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the Datum Axis type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the vector.
This is used only if the Datum Axis type is Features.DatumAxisBuilder.Types.PointAndDir
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")