NXOpen .NET Reference
12.0.0
|
Represents a builder for datum features. More...
Public Member Functions | |
unsafe NXOpen.DatumConstraint | CreateConstraint () |
Creates a new empty constraint object. More... | |
unsafe NXOpen.DatumConstraint[] | GetConstraints () |
Gets the contraint objects that define the positioning of this datum. More... | |
unsafe void | SetConstraints (NXOpen.DatumConstraint[] constraints) |
Sets the contraint objects that define the positioning of this datum. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a builder for datum features.
A generic datum feature is positioned via a set of contraints. (See NXOpen.DatumConstraint .) The two datum subclasses can be positioned by editig constriants, and can also be edited via a set of explicit methods for setting different constraint types. See NXOpen.Features.DatumAxisBuilder and NXOpen.Features.DatumPlaneBuilder .
This is an abstract class, and cannot be instantiated
Created in NX4.0.0
unsafe NXOpen.DatumConstraint NXOpen.Features.DatumBuilder.CreateConstraint | ( | ) |
Creates a new empty constraint object.
To apply one or more constraints to a feature, see SetConstraints .
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.DatumConstraint [] NXOpen.Features.DatumBuilder.GetConstraints | ( | ) |
Gets the contraint objects that define the positioning of this datum.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.DatumBuilder.SetConstraints | ( | NXOpen.DatumConstraint[] | constraints | ) |
Sets the contraint objects that define the positioning of this datum.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
constraints |