NXOpen .NET Reference
12.0.0
|
Represents a single object selection. More...
Public Member Functions | |
unsafe void | SetValue (NXOpen.ICurve selection, NXOpen.View view, NXOpen.Point3d point) |
The object being selected with the object's view and object's point More... | |
unsafe void | GetValue (out NXOpen.ICurve selection, out NXOpen.View view, out NXOpen.Point3d point) |
The object being selected with the object's view and point. More... | |
unsafe void | SetValue (NXOpen.InferSnapType.SnapType snapType, NXOpen.ICurve selection1, NXOpen.View view1, NXOpen.Point3d point1, NXOpen.ICurve selection2, NXOpen.View view2, NXOpen.Point3d point2) |
The object being selected with the objects view and objects point and snap information. More... | |
unsafe void | GetValue (out NXOpen.InferSnapType.SnapType snapType, out NXOpen.ICurve selection1, out NXOpen.View view1, out NXOpen.Point3d point1, out NXOpen.ICurve selection2, out NXOpen.View view2, out NXOpen.Point3d point2) |
The object being selected with the objects view and point and snap information. More... | |
unsafe void | SetValue (NXOpen.ICurve selection, NXOpen.CaeObjectType.CaeSubType caeSubType, int caeSubId) |
The object being selected with CAE set object information. More... | |
unsafe NXOpen.ICurve | GetValue (out NXOpen.CaeObjectType.CaeSubType caeSubType, out int caeSubId) |
The object being selected with CAE set object information. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ICurve | Value [get, set] |
Returns or sets the object being selected More... | |
Represents a single object selection.
Created in NX5.0.0
unsafe void NXOpen.SelectICurve.GetValue | ( | out NXOpen.ICurve | selection, |
out NXOpen.View | view, | ||
out NXOpen.Point3d | point | ||
) |
The object being selected with the object's view and point.
Created in NX5.0.0
License requirements: None.
selection | selected object |
view | selected object view |
point | selected object point |
unsafe void NXOpen.SelectICurve.GetValue | ( | out NXOpen.InferSnapType.SnapType | snapType, |
out NXOpen.ICurve | selection1, | ||
out NXOpen.View | view1, | ||
out NXOpen.Point3d | point1, | ||
out NXOpen.ICurve | selection2, | ||
out NXOpen.View | view2, | ||
out NXOpen.Point3d | point2 | ||
) |
The object being selected with the objects view and point and snap information.
Created in NX5.0.0
License requirements: None.
snapType | snap point type |
selection1 | first selected object |
view1 | first selected object view |
point1 | first selected object point |
selection2 | second selected object |
view2 | second selected object view |
point2 | second selected object point |
unsafe NXOpen.ICurve NXOpen.SelectICurve.GetValue | ( | out NXOpen.CaeObjectType.CaeSubType | caeSubType, |
out int | caeSubId | ||
) |
The object being selected with CAE set object information.
Created in NX5.0.0
Deprecated in NX10.0.0. Use other versions of NXOpen.SelectObject.GetValue .
License requirements: None.
caeSubType | CAE set object sub type |
caeSubId | CAE set object sub id |
unsafe void NXOpen.SelectICurve.SetValue | ( | NXOpen.ICurve | selection, |
NXOpen.View | view, | ||
NXOpen.Point3d | point | ||
) |
The object being selected with the object's view and object's point
Created in NX5.0.0
License requirements: None.
selection | selected object |
view | selected object view |
point | selected object point |
unsafe void NXOpen.SelectICurve.SetValue | ( | NXOpen.InferSnapType.SnapType | snapType, |
NXOpen.ICurve | selection1, | ||
NXOpen.View | view1, | ||
NXOpen.Point3d | point1, | ||
NXOpen.ICurve | selection2, | ||
NXOpen.View | view2, | ||
NXOpen.Point3d | point2 | ||
) |
The object being selected with the objects view and objects point and snap information.
Created in NX5.0.0
License requirements: None.
snapType | snap point type |
selection1 | first selected object |
view1 | first selected object view |
point1 | first selected object point |
selection2 | second selected object |
view2 | second selected object view |
point2 | second selected object point |
unsafe void NXOpen.SelectICurve.SetValue | ( | NXOpen.ICurve | selection, |
NXOpen.CaeObjectType.CaeSubType | caeSubType, | ||
int | caeSubId | ||
) |
The object being selected with CAE set object information.
Created in NX5.0.0
Deprecated in NX10.0.0. Use other versions of NXOpen.SelectObject.SetValue .
License requirements: None.
selection | selected object |
caeSubType | CAE set object sub type |
caeSubId | CAE set object sub id |
unsafe bool NXOpen.SelectICurve.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the object being selected
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.