NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.CombinedProjection builder More...
Properties | |
unsafe NXOpen.Section | Curve1 [get] |
Returns the combined projection curve1 More... | |
unsafe NXOpen.Section | Curve2 [get] |
Returns the combined projection curve2 More... | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFit [get] |
Returns the combined projection curveFit More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the combined projection Curve Fit Data More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the combined projection curveOptions More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | Direction1 [get] |
Returns the combined projection direction1 More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | Direction2 [get] |
Returns the combined projection direction2 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.CombinedProjection builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateCombinedProjectionBuilder
Default values.
Property | Value |
---|---|
CurveFit.FitOption |
Cubic |
CurveFit.MaximumDegree |
7 |
CurveFit.MaximumSegments |
1 |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
Created in NX6.0.0
|
get |
Returns the combined projection curve1
Created in NX6.0.0
License requirements: None.
|
get |
Returns the combined projection curve2
Created in NX6.0.0
License requirements: None.
|
get |
Returns the combined projection curveFit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the combined projection Curve Fit Data
Created in NX11.0.0
License requirements: None.
|
get |
Returns the combined projection curveOptions
Created in NX6.0.0
License requirements: None.
|
get |
Returns the combined projection direction1
Created in NX6.0.0
License requirements: None.
|
get |
Returns the combined projection direction2
Created in NX6.0.0
License requirements: None.