NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.AngularDim builder More...
Public Member Functions | |
unsafe bool | GetIsComplementAngle (NXOpen.Point3d dimensionLocation) |
Returns the flag indicating if angle is complement More... | |
unsafe void | SetInterpartSourceEdge (NXOpen.Edge interpartSourceEdge) |
Sets the interpart source edge More... | |
Public Member Functions inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.Dimension | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlternativeAngle [get, set] |
Returns or sets the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle More... | |
unsafe bool | ComplementAngleFlag [get, set] |
Returns or sets the complement angle flag More... | |
unsafe NXOpen.SelectNXObject | MeasurementObject [get] |
Returns the measurement object is for the move object More... | |
unsafe NXOpen.SelectNXObject | OriginObject [get] |
Returns the origin object is for the fixed object More... | |
Properties inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.OriginBuilder | DimensionLocation [get] |
Returns the dimension location/placement controlled by the annotation origin block More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FacesToMove [get] |
Returns the faces being moved as part of the Linear Dimension command More... | |
unsafe NXOpen.GeometricUtilities.SaveConstraintsBuilder | SaveConstraints [get] |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value of the dimension More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.AngularDim builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateAngularDimensionBuilder
Created in NX6.0.0
unsafe bool NXOpen.Features.AngularDimBuilder.GetIsComplementAngle | ( | NXOpen.Point3d | dimensionLocation | ) |
Returns the flag indicating if angle is complement
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
dimensionLocation | Indicates dimension origin cursor location |
unsafe void NXOpen.Features.AngularDimBuilder.SetInterpartSourceEdge | ( | NXOpen.Edge | interpartSourceEdge | ) |
Sets the interpart source edge
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
interpartSourceEdge | edge |
|
getset |
Returns or sets the alternative angle toggle allows you to compute angle that is 360 degree subtracts current angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the complement angle flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the measurement object is for the move object
Created in NX6.0.0
License requirements: None.
|
get |
Returns the origin object is for the fixed object
Created in NX6.0.0
License requirements: None.