NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.EditViewSettingsBuilder builder. More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.Drawings.DraftingView selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
Properties | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder | ViewCommonViewLabel [get] |
Returns the view common view label builder More... | |
unsafe NXOpen.Drawings.ViewDetailLabelBuilder | ViewDetailLabel [get] |
Returns the view detail label builder More... | |
unsafe NXOpen.Drawings.ViewLabelBuilder | ViewLabel [get] |
Returns the view label builder More... | |
unsafe NXOpen.Drawings.ViewProjectedLabelBuilder | ViewProjectedLabel [get] |
Returns the view projected label builder More... | |
unsafe NXOpen.Drawings.ViewSectionLabelBuilder | ViewSectionLabel [get] |
Returns the view section label builder More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | ViewStyle [get] |
Returns the view style builder More... | |
Represents a NXOpen.Drawings.EditViewSettingsBuilder builder.
It provides an interface for editing view style settings. This can be used to change one specific view or all views.
To create a new instance of this class, use NXOpen.Drafting.SettingsManager.CreateDrawingEditViewSettingsBuilder
Default values.
Property | Value |
---|---|
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleGeneral.Scale.Denominator |
1.0 |
ViewStyle.ViewStyleGeneral.Scale.Numerator |
1.0 |
ViewStyle.ViewStyleGeneral.Scale.ScaleType |
Ratio |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
ViewStyle.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX9.0.0
unsafe void NXOpen.Drawings.EditViewSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditViewSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditViewSettingsBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.Drawings.DraftingView | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected drafting view instance object. a null reference (Nothing in Visual Basic) is not allowed. |
|
get |
Returns the view common view label builder
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewStyleBuilder.ViewCommonViewLabel instead.
License requirements: None.
|
get |
Returns the view detail label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view projected label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view section label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view style builder
Created in NX9.0.0
License requirements: None.