NXOpen .NET Reference
12.0.0
|
Represents an object that manages drafting settings. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages drafting settings.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX9.0.0
unsafe NXOpen.Annotations.EditSettingsBuilder NXOpen.Drafting.SettingsManager.CreateAnnotationEditSettingsBuilder | ( | NXOpen.DisplayableObject[] | objects | ) |
Creates a NXOpen.Annotations.EditSettingsBuilder
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
objects | the array of objects for style, a null reference (Nothing in Visual Basic) not allowed |
unsafe NXOpen.Drawings.EditSectionLineSettingsBuilder NXOpen.Drafting.SettingsManager.CreateDrawingEditSectionLineSettingsBuilder | ( | NXOpen.Drawings.SectionLine[] | sectionLines | ) |
Creates a NXOpen.Drawings.EditSectionLineSettingsBuilder
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
sectionLines | The array of object for section line style, a null reference (Nothing in Visual Basic) is allowed. |
unsafe NXOpen.Drawings.EditViewLabelSettingsBuilder NXOpen.Drafting.SettingsManager.CreateDrawingEditViewLabelSettingsBuilder | ( | NXOpen.DisplayableObject[] | viewLabels | ) |
Creates a NXOpen.Drawings.EditViewLabelSettingsBuilder
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
viewLabels | the array of view labels to edit, a null reference (Nothing in Visual Basic) is not allowed. |
unsafe NXOpen.Drawings.EditViewSettingsBuilder NXOpen.Drafting.SettingsManager.CreateDrawingEditViewSettingsBuilder | ( | NXOpen.View[] | views | ) |
Creates a NXOpen.Drawings.EditViewSettingsBuilder
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
views | The array of objects for view style, a null reference (Nothing in Visual Basic) not allowed. |
unsafe NXOpen.Layout2d.EditComponentSettingsBuilder NXOpen.Drafting.SettingsManager.CreateLayout2dEditComponentSettingsBuilder | ( | NXOpen.Layout2d.Component[] | components | ) |
Creates a NXOpen.Layout2d.EditComponentSettingsBuilder This builder is the interface to edit the 2d component settings of layout
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: nx_layout ("NX Layout")
components | The array of components to edit. a null reference (Nothing in Visual Basic) is not allowed |
unsafe NXOpen.Drafting.PreferencesBuilder NXOpen.Drafting.SettingsManager.CreatePreferencesBuilder | ( | ) |
Creates a NXOpen.Drafting.PreferencesBuilder
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.TableEditSettingsBuilder NXOpen.Drafting.SettingsManager.CreateTableEditSettingsBuilder | ( | NXOpen.DisplayableObject[] | objects | ) |
Creates a NXOpen.Annotations.TableEditSettingsBuilder
For multiple object settings, first create primary settings builder by passing all selected 'n' objects.Then create 'n-1' secondary builders by passing single selected object starting from second selected object. Client must call Drafting.SettingsManager.ProcessForMultipleObjectsSettings after creating all settings builder for selected objects.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
objects | the array of objects for style, If a null reference (Nothing in Visual Basic), section or cell preferences for all sections or cells will be set. |
unsafe void NXOpen.Drafting.SettingsManager.ProcessForMultipleObjectsSettings | ( | NXOpen.Drafting.BaseEditSettingsBuilder[] | editSettingsBuilders | ) |
Process edit settings builders for multiple objects User must call this API for multiple object settings and pass all edit settings builders for selected objects
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
editSettingsBuilders |
unsafe void NXOpen.Drafting.SettingsManager.ProcessForMutipleObjectsSettings | ( | NXOpen.Drafting.BaseEditSettingsBuilder[] | editSettingsBuilders | ) |
Process edit settings builders for mutiple objects
Created in NX9.0.0
Deprecated in NX10.0.0. Use Drafting.SettingsManager.ProcessForMultipleObjectsSettings instead.
License requirements: drafting ("DRAFTING")
editSettingsBuilders |
|
get |
Returns the tag of this object.