NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.EditViewLabelSettingsBuilder builder. More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.NXObject selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
Properties | |
unsafe NXOpen.Annotations.StyleBuilder | AnnotationStyle [get] |
Returns the annotation style builder More... | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder | ViewCommonViewLabel [get] |
Returns the view common view label builder More... | |
unsafe NXOpen.Drawings.ViewDetailLabelBuilder | ViewDetailLabel [get] |
Returns the view detail label builder More... | |
unsafe NXOpen.Drawings.ViewLabelBuilder | ViewLabel [get] |
Returns the view label builder More... | |
unsafe NXOpen.Drawings.ViewProjectedLabelBuilder | ViewProjectedLabel [get] |
Returns the view projected label builder More... | |
unsafe NXOpen.Drawings.ViewSectionLabelBuilder | ViewSectionLabel [get] |
Returns the view section label builder More... | |
Represents a NXOpen.Drawings.EditViewLabelSettingsBuilder builder.
It provides an interface for editing view label style settings. This can be used to change one specific view label or all view labels.
To create a new instance of this class, use NXOpen.Drafting.SettingsManager.CreateDrawingEditViewLabelSettingsBuilder
Created in NX9.0.0
unsafe void NXOpen.Drawings.EditViewLabelSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditViewLabelSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditViewLabelSettingsBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.NXObject | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected drafting annotation or view instance object. a null reference (Nothing in Visual Basic) is not allowed. |
|
get |
Returns the annotation style builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view common view label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view detail label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view projected label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view section label builder
Created in NX9.0.0
License requirements: None.