NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewProjectedLabelBuilder More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Drawings.ViewLabelBuilder | |
unsafe string[] | GetCustomizedViewLabelText () |
Returns the customized view label text More... | |
unsafe void | SetCustomizedViewLabelText (string[] customizedText) |
Sets the customized view label text More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.Drawings.ViewLabelBuilder | |
unsafe bool | CustomizedViewLabel [get, set] |
Returns or sets the customized view label More... | |
unsafe bool | IncludeParentheses [get, set] |
Returns or sets the include parentheses More... | |
unsafe bool | IncludeRotationAngle [get, set] |
Returns or sets the include rotation angle More... | |
unsafe bool | IncludeRotationSymbol [get, set] |
Returns or sets the include rotation symbol More... | |
unsafe double | LabelCharacterHeightFactor [get, set] |
Returns or sets the label character height factor More... | |
unsafe NXOpen.Drawings.LabelPositionTypes | LabelPosition [get, set] |
Returns or sets the label position More... | |
unsafe string | LabelPrefix [get, set] |
Returns or sets the label prefix More... | |
unsafe NXOpen.Drawings.LetterFormatTypes | LetterFormat [get, set] |
Returns or sets the letter format More... | |
unsafe double | PrefixCharacterHeightFactor [get, set] |
Returns or sets the prefix character height factor More... | |
unsafe NXOpen.Drawings.ReferenceShowTypes | ReferenceToShow [get, set] |
Returns or sets the reference to show More... | |
unsafe NXOpen.Drawings.RotationSymbolTypes | RotationSymbolType [get, set] |
Returns or sets the rotation symbol type More... | |
unsafe double | ScaleCharacterHeightFactor [get, set] |
Returns or sets the scale character height factor More... | |
unsafe NXOpen.Drawings.ScalePositionTypes | ScalePosition [get, set] |
Returns or sets the scale position More... | |
unsafe string | ScalePrefix [get, set] |
Returns or sets the scale prefix More... | |
unsafe bool | ShowViewLabel [get, set] |
Returns or sets the show view label More... | |
unsafe bool | ShowViewScale [get, set] |
Returns or sets the show view scale More... | |
unsafe NXOpen.Drawings.ScaleValueFormatTypes | ValueFormat [get, set] |
Returns or sets the value format More... | |
unsafe NXOpen.Drawings.ViewLabelTypes | ViewLabelOption [get, set] |
Returns or sets the view label option More... | |
Represents a NXOpen.Drawings.ViewProjectedLabelBuilder
Created in NX9.0.0