NXOpen .NET Reference
12.0.0
|
the edit settings builder More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.DisplayableObject selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
Properties | |
unsafe NXOpen.Annotations.StyleBuilder | AnnotationStyle [get] |
Returns the annotation style builder More... | |
unsafe NXOpen.Annotations.DrawingFormatTitleBuilder | DrawingFormatTitle [get] |
Returns the drawing format title block builder More... | |
unsafe NXOpen.Drawings.ViewProjectedArrowSettingsBuilder | ViewProjectedArrowSettings [get] |
Returns the projected view arrow Settings builder More... | |
the edit settings builder
To create a new instance of this class, use NXOpen.Drafting.SettingsManager.CreateAnnotationEditSettingsBuilder
Created in NX9.0.0
unsafe void NXOpen.Annotations.EditSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.EditSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.EditSettingsBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.DisplayableObject | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected annotation or table instance object. a null reference (Nothing in Visual Basic) is not allowed. |
|
get |
Returns the annotation style builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the drawing format title block builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the projected view arrow Settings builder
Created in NX9.0.0
License requirements: None.