NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.EditSectionLineSettingsBuilder builder. More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.Drawings.SectionLine selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
Properties | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder | ViewCommonViewLabel [get] |
Returns the view common label builder More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder | ViewSectionLine [get] |
Returns the view section line builder More... | |
Represents a NXOpen.Drawings.EditSectionLineSettingsBuilder builder.
It provides an interface for editing section line style settings. This can be used to change one specific section line or all section lines.
To create a new instance of this class, use NXOpen.Drafting.SettingsManager.CreateDrawingEditSectionLineSettingsBuilder
Created in NX9.0.0
unsafe void NXOpen.Drawings.EditSectionLineSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditSectionLineSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.EditSectionLineSettingsBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.Drawings.SectionLine | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected section line instance object. a null reference (Nothing in Visual Basic) is not allowed. |
|
get |
Returns the view common label builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view section line builder
Created in NX9.0.0
License requirements: None.