NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.MachineRelief feature. More...
Public Types | |
enum | Types { Cam, Relief, Thicken } |
Identifies the type of structure to be added, or subtracted, to the casting. More... | |
enum | MainProfileTypes { Exterior, Interior } |
Specifies that the profile is for an exterior or interior profile. More... | |
enum | TrimSheetTypes { Sheet, Face } |
Specifies what the trimming surface is defined by. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Expression | BaseOffset [get] |
Returns the expression containing the offset value to apply to the base definition before trimming the base of the tool solids. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the base orientation of the target solid. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | BeltAttributes [get] |
Returns the attribute title, value and face color to apply to the belt faces. More... | |
unsafe NXOpen.Expression | BeltFaceThickness [get] |
Returns the expression containing the value to apply for the belt face on the cam definition. More... | |
unsafe NXOpen.Die.DieDirectionBuilder | CamDirection [get] |
Returns the direction of the cam for trimming. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Die.DieLocationBuilder | End [get] |
Returns the location for the end of the segment definition. More... | |
unsafe NXOpen.Section | InsideWallProfile [get] |
Returns the wall profile defining the inside of the main wall used for the cam definition. More... | |
unsafe bool | JogWall [get, set] |
Returns or sets the indicator defining if the wall should be jogged (or changed) to accommodate the cam definition. More... | |
unsafe NXOpen.Section | MainProfile [get] |
Returns the primary profile for the machine relief casting. More... | |
unsafe NXOpen.Die.MachineReliefBuilder.MainProfileTypes | MainProfileType [get, set] |
Returns or sets the value specifying the main profile for the Thicken operation. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the expression containing the value to apply for the thicken operation to create the tool solid. More... | |
unsafe NXOpen.Expression | ProfileOffset [get] |
Returns the expression containing the value to apply to the profile to create the primary head solid for the cam definition. More... | |
unsafe NXOpen.Expression | Relief [get] |
Returns the expression containing the value to apply for the machine relief operation to create the tool solid. More... | |
unsafe NXOpen.Expression | ReliefOffset [get] |
Returns the expression containing the value of the relief around the primary head solid for the cam definition if a wall is created. More... | |
unsafe NXOpen.Die.DieLocationBuilder | Start [get] |
Returns the location for the start of the segment definition. More... | |
unsafe bool | SwitchTrimSide [get, set] |
Returns or sets the indicator if the trim side should be switched from the default for the sheet metal. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target solid to add or subtract material too. More... | |
unsafe NXOpen.Expression | TopOffset [get] |
Returns the expression containing the offset value from the base to define the top extent of the internal builds. More... | |
unsafe NXOpen.Expression | TrimOffset [get] |
Returns the expression containing the clearance value to apply at the start and the end of the cam definition to define the primary head solid. More... | |
unsafe NXOpen.SelectBody | TrimSheet [get] |
Returns the sheet body selection for the trim sheet. More... | |
unsafe NXOpen.ScCollector | TrimSheetFace [get] |
Returns the face selections to define the trim sheet. More... | |
unsafe NXOpen.Expression | TrimSheetOffset [get] |
Returns the expression containing the offset value to apply to the trim sheet to construct the tool solids. More... | |
unsafe NXOpen.Die.MachineReliefBuilder.TrimSheetTypes | TrimSheetType [get, set] |
Returns or sets the indicator for how the trim sheet is specified. More... | |
unsafe NXOpen.Die.MachineReliefBuilder.Types | Type [get, set] |
Returns or sets the value defining the type of build to perform for this tool. More... | |
unsafe NXOpen.Expression | WallOffset [get] |
Returns the expression containing the offset to apply to the wall to create the wall area for the cam definition. More... | |
unsafe NXOpen.Expression | WallThickness [get] |
Returns the expression containing the thickness value of the wall for the cam definition. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder that is used to create or edit a NXOpen.Die.MachineRelief feature.
The builder may generate a Cam Definition, Machine Relief, or Wall Thickness.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateMachineReliefBuilder
Default values.
Property | Value |
---|---|
BaseOffset.Value |
0 (millimeters part), 0 (inches part) |
BeltFaceThickness.Value |
20 (millimeters part), 0.8 (inches part) |
End.InputType |
SelectLocation |
JogWall |
0 |
MainProfileType |
Exterior |
Offset.Value |
20 (millimeters part), 0.8 (inches part) |
ProfileOffset.Value |
30 (millimeters part), 1.2 (inches part) |
Relief.Value |
20 (millimeters part), 0.8 (inches part) |
ReliefOffset.Value |
5 (millimeters part), 0.2 (inches part) |
TopOffset.Value |
1000 (millimeters part), 40 (inches part) |
TrimOffset.Value |
5 (millimeters part), 0.2 (inches part) |
TrimSheetOffset.Value |
0 (millimeters part), 0 (inches part) |
TrimSheetType |
Sheet |
WallOffset.Value |
10 (millimeters part), 0.4 (inches part) |
WallThickness.Value |
45 (millimeters part), 1.8 (inches part) |
Created in NX7.5.0
Identifies the type of structure to be added, or subtracted, to the casting.
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the offset value to apply to the base definition before trimming the base of the tool solids.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the base orientation of the target solid.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute title, value and face color to apply to the belt faces.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value to apply for the belt face on the cam definition.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the direction of the cam for trimming.
Only valid when type is Die.MachineReliefBuilder.Types.Cam or Die.MachineReliefBuilder.Types.Relief .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the location for the end of the segment definition.
The default is the end of the segment if an open profile is selected.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the wall profile defining the inside of the main wall used for the cam definition.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator defining if the wall should be jogged (or changed) to accommodate the cam definition.
TRUE indicates that the wal should be jogged.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the primary profile for the machine relief casting.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value specifying the main profile for the Thicken operation.
Only valid when type is Die.MachineReliefBuilder.Types.Thicken .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the value to apply for the thicken operation to create the tool solid.
Only valid when type is Die.MachineReliefBuilder.Types.Relief or Die.MachineReliefBuilder.Types.Thicken .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value to apply to the profile to create the primary head solid for the cam definition.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value to apply for the machine relief operation to create the tool solid.
Only valid when type is Die.MachineReliefBuilder.Types.Relief or Die.MachineReliefBuilder.Types.Thicken .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value of the relief around the primary head solid for the cam definition if a wall is created.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the location for the start of the segment definition.
The default is the start of the segment if an open profile is selected.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator if the trim side should be switched from the default for the sheet metal.
TRUE indicates that the trim side should be reversed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the target solid to add or subtract material too.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the offset value from the base to define the top extent of the internal builds.
This value will be defined internally if a target is selected.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the clearance value to apply at the start and the end of the cam definition to define the primary head solid.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sheet body selection for the trim sheet.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the face selections to define the trim sheet.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the offset value to apply to the trim sheet to construct the tool solids.
Only valid when type is Die.MachineReliefBuilder.Types.Relief or Die.MachineReliefBuilder.Types.Thicken .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator for how the trim sheet is specified.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the value defining the type of build to perform for this tool.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the offset to apply to the wall to create the wall area for the cam definition.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the thickness value of the wall for the cam definition.
Only valid when type is Die.MachineReliefBuilder.Types.Cam .
Created in NX7.5.0
License requirements: None.