NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.HeelpostBuilder builder More...
Public Types | |
enum | Types { GuidepostWearplate, StorageBlock, SafetyBlock } |
Heelpost types More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Expression | BaseOffset [get] |
Returns the offset to apply to the given base before building the heelpost More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the base of the heelpost More... | |
unsafe NXOpen.Die.DieLocationBuilder | Center [get] |
Returns the location (center) for the heelpost More... | |
unsafe bool | CreateFloor [get, set] |
Returns or sets the value (true or false) to decide if the floor of the post should be created More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of the guide pin hole More... | |
unsafe NXOpen.SelectCoordinateSystem | DieCenterlineCoordinateSystem [get] |
Returns the die centerline coordinate system for orienting the heelpost More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Expression | FloorThickness [get] |
Returns the floor thickness More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height from the selected base orientation to the origin of the pad orientation, if the pad orientation is not specified. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | HoleAttributes [get] |
Returns the hole attributes More... | |
unsafe NXOpen.Die.DieAttributesBuilder | HoleDiameterAttributes [get] |
Returns the hole diameter attributes (only the title is used) More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length with respect to the coordinate system More... | |
unsafe NXOpen.Expression | LocationOffset [get] |
Returns the offset value to apply in the offset direction to find the heelpost center More... | |
unsafe NXOpen.Die.DieDirectionBuilder | OffsetDirection [get] |
Returns the direction to apply to the location to determine the center of the heelpost More... | |
unsafe NXOpen.Die.DieAttributesBuilder | PadAttributes [get] |
Returns the pad attributes More... | |
unsafe NXOpen.Expression | PadOffset [get] |
Returns the offset value to apply to the pad orientation before building the heelpost More... | |
unsafe NXOpen.Die.DiePlaneBuilder | PadOrientation [get] |
Returns the orientation at the top of the heelpost More... | |
unsafe NXOpen.Expression | PadThickness [get] |
Returns the pad thickness at the top of the post More... | |
unsafe NXOpen.Die.DieAttributesBuilder | ReliefAttributes [get] |
Returns the relief attributes More... | |
unsafe NXOpen.Expression | ReliefDepth [get] |
Returns the relief depth More... | |
unsafe NXOpen.Expression | ReliefWidth [get] |
Returns the relief width More... | |
unsafe NXOpen.SelectNXObject | Target [get] |
Returns the target solid the heelpost will be united with More... | |
unsafe NXOpen.Die.HeelpostBuilder.Types | Type [get, set] |
Returns or sets the post type More... | |
unsafe bool | UsePercent [get, set] |
Returns or sets the value (true or false) to decide how to determine the wall thickness. More... | |
unsafe bool | WallACreate [get, set] |
Returns or sets the value (true or false) to decide if the "A" wall should be created More... | |
unsafe NXOpen.Expression | WallAOffset [get] |
Returns the offset from the outside to be applied to the "A" wall More... | |
unsafe bool | WallARelief [get, set] |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "A" wall More... | |
unsafe NXOpen.Expression | WallAThickness [get] |
Returns the "A" wall thickness More... | |
unsafe bool | WallBCreate [get, set] |
Returns or sets the value (true or false) to decide if the "B" wall should be created More... | |
unsafe NXOpen.Expression | WallBOffset [get] |
Returns the offset from the outside to be applied to the "B wall More... | |
unsafe bool | WallBRelief [get, set] |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "B" wall More... | |
unsafe NXOpen.Expression | WallBThickness [get] |
Returns the "B" wall thickness More... | |
unsafe bool | WallCCreate [get, set] |
Returns or sets the value (true or false) to decide if the "C" wall should be created More... | |
unsafe NXOpen.Expression | WallCOffset [get] |
Returns the offset from the outside to be applied to the "C" wall More... | |
unsafe bool | WallCRelief [get, set] |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "C" wall More... | |
unsafe NXOpen.Expression | WallCThickness [get] |
Returns the "C" wall thickness More... | |
unsafe bool | WallDCreate [get, set] |
Returns or sets the value (true or false) to decide if the "D" wall should be created More... | |
unsafe NXOpen.Expression | WallDOffset [get] |
Returns the offset from the outside to be applied to the "D" wall More... | |
unsafe bool | WallDRelief [get, set] |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "D" wall More... | |
unsafe NXOpen.Expression | WallDThickness [get] |
Returns the "D" wall thickness More... | |
unsafe NXOpen.Expression | WallPercentage [get] |
Returns the percentage of the post area to be applied to determine the wall thicknesses More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width with respect to the coordinate system More... | |
unsafe NXOpen.Expression | XOffset [get] |
Returns the offset applied in the X direction to determine the hole center More... | |
unsafe NXOpen.Expression | YOffset [get] |
Returns the offset applied in the Y direction to determine the hole center More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Die.HeelpostBuilder builder
To create a new instance of this class, use NXOpen.Die.DieCollection.Heelpost
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
BaseOffset.Value |
0 (millimeters part), 0 (inches part) |
Center.InputType |
SelectLocation |
CreateFloor |
0 |
Diameter.Value |
50 (millimeters part), 2 (inches part) |
DistanceTolerance |
0.0254 |
FloorThickness.Value |
60 (millimeters part), 1.4 (inches part) |
Height.Value |
300 (millimeters part), 12 (inches part) |
Length.Value |
150 (millimeters part), 6 (inches part) |
LocationOffset.Value |
0 (millimeters part), 0 (inches part) |
PadOffset.Value |
0 (millimeters part), 0 (inches part) |
PadThickness.Value |
60 (millimeters part), 10.4 (inches part) |
ReliefDepth.Value |
5 (millimeters part), 0.2 (inches part) |
ReliefWidth.Value |
5 (millimeters part), 0.2 (inches part) |
UsePercent |
0 |
WallACreate |
1 |
WallAOffset.Value |
0 (millimeters part), 0 (inches part) |
WallARelief |
0 |
WallAThickness.Value |
30 (millimeters part), 1.2 (inches part) |
WallBCreate |
1 |
WallBOffset.Value |
0 (millimeters part), 0 (inches part) |
WallBRelief |
0 |
WallBThickness.Value |
30 (millimeters part), 1.2 (inches part) |
WallCCreate |
1 |
WallCOffset.Value |
0 (millimeters part), 0 (inches part) |
WallCRelief |
0 |
WallCThickness.Value |
30 (millimeters part), 1.2 (inches part) |
WallDCreate |
1 |
WallDOffset.Value |
0 (millimeters part), 0 (inches part) |
WallDRelief |
0 |
WallDThickness.Value |
30 (millimeters part), 1.2 (inches part) |
WallPercentage.Value |
40 |
Width.Value |
150 (millimeters part), 6 (inches part) |
XOffset.Value |
0 (millimeters part), 0 (inches part) |
YOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX6.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset to apply to the given base before building the heelpost
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base of the heelpost
Created in NX6.0.0
License requirements: None.
|
get |
Returns the location (center) for the heelpost
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if the floor of the post should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the diameter of the guide pin hole
Created in NX6.0.0
License requirements: None.
|
get |
Returns the die centerline coordinate system for orienting the heelpost
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the floor thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the height from the selected base orientation to the origin of the pad orientation, if the pad orientation is not specified.
This is before application of any specified base and pad offsets.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the hole attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the hole diameter attributes (only the title is used)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the length with respect to the coordinate system
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset value to apply in the offset direction to find the heelpost center
Created in NX6.0.0
License requirements: None.
|
get |
Returns the direction to apply to the location to determine the center of the heelpost
Created in NX6.0.0
License requirements: None.
|
get |
Returns the pad attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset value to apply to the pad orientation before building the heelpost
Created in NX6.0.0
License requirements: None.
|
get |
Returns the orientation at the top of the heelpost
Created in NX6.0.0
License requirements: None.
|
get |
Returns the pad thickness at the top of the post
Created in NX6.0.0
License requirements: None.
|
get |
Returns the relief attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the relief depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the relief width
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target solid the heelpost will be united with
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the post type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the value (true or false) to decide how to determine the wall thickness.
True will evaluate each wall based on the total area of the post
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the value (true or false) to decide if the "A" wall should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset from the outside to be applied to the "A" wall
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "A" wall
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the "A" wall thickness
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if the "B" wall should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset from the outside to be applied to the "B wall
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "B" wall
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the "B" wall thickness
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if the "C" wall should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset from the outside to be applied to the "C" wall
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "C" wall
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the "C" wall thickness
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if the "D" wall should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the offset from the outside to be applied to the "D" wall
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if relief should be created at the top of the "D" wall
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the "D" wall thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the percentage of the post area to be applied to determine the wall thicknesses
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width with respect to the coordinate system
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset applied in the X direction to determine the hole center
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset applied in the Y direction to determine the hole center
Created in NX6.0.0
License requirements: None.