NXOpen .NET Reference
12.0.0
|
Represents a WedmBasedGeom Builder More...
Properties | |
unsafe int | BackburnPasses [get, set] |
Returns or sets the Backburn Passes More... | |
unsafe NXOpen.CAM.WedmCustomBoundaryDataBuilderList | CustomBoundaryDataList [get] |
Returns the Custom Boundary Data List More... | |
unsafe int | CutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe double | CutoffDistance [get, set] |
Returns or sets the Cutoff Distance More... | |
unsafe int | CutoffFlag [get, set] |
Returns or sets the Cutoff Flag More... | |
unsafe double | CutoffStock [get, set] |
Returns or sets the Cutoff Stock More... | |
unsafe int | FinishPasses [get, set] |
Returns or sets the Finish Passes More... | |
unsafe NXOpen.NXObject | FromPoint [get, set] |
Returns or sets the From Point More... | |
unsafe int | FromPointStatus [get, set] |
Returns or sets the From Point Status More... | |
unsafe NXOpen.NXObject | FromPointToolAxis [get, set] |
Returns or sets the From Point Tool Axis More... | |
unsafe NXOpen.NXObject | GoHomePoint [get, set] |
Returns or sets the Go Home Point More... | |
unsafe int | GoHomePointStatus [get, set] |
Returns or sets the Go Home Point Status More... | |
unsafe NXOpen.NXObject | GoHomePointToolAxis [get, set] |
Returns or sets the Go Home Point Tool Axis More... | |
unsafe double | Intol [get, set] |
Returns or sets the intol value More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the Save Layer/Layout builder More... | |
unsafe NXOpen.NXObject | LeadInPoint [get, set] |
Returns or sets the Lead In Point More... | |
unsafe int | LeadInPointStatus [get, set] |
Returns or sets the Lead In Point Status More... | |
unsafe int | LeadOutPointStatus [get, set] |
Returns or sets the Lead Out Point Status More... | |
unsafe double | LowerPlane [get, set] |
Returns or sets the Lower Plane More... | |
unsafe int | NumTabs [get, set] |
Returns or sets the Tab Points More... | |
unsafe double | Outtol [get, set] |
Returns or sets the outtol value More... | |
unsafe int | RegionMethod [get, set] |
Returns or sets the Tab Points Region Method More... | |
unsafe NXOpen.NXObject | RetractPoint [get, set] |
Returns or sets the Retract Point More... | |
unsafe int | RetractPointStatus [get, set] |
Returns or sets the Retract Point Status More... | |
unsafe NXOpen.NXObject | RetractPointToolAxis [get, set] |
Returns or sets the Retract Point Tool Axis More... | |
unsafe int | RoughPasses [get, set] |
Returns or sets the Rough Passes More... | |
unsafe double | SmoothLeadinDistance [get, set] |
Returns or sets the Smooth Leadin Distance More... | |
unsafe int | SmoothLeadinFlag [get, set] |
Returns or sets the Smooth Leadin Flag More... | |
unsafe double | SmoothLeadoutDistance [get, set] |
Returns or sets the Smooth Leadout Distance More... | |
unsafe int | SmoothLeadoutFlag [get, set] |
Returns or sets the Smooth Leadout Flag More... | |
unsafe NXOpen.CAM.StepoverBuilder | StepoverBuilder [get] |
Returns the Stepover builder More... | |
unsafe double | StopPointDistance [get, set] |
Returns or sets the Stop Point Distance More... | |
unsafe int | StopPointFlag [get, set] |
Returns or sets the Stop Point Flag More... | |
unsafe int | StopPointType [get, set] |
Returns or sets the Stop Point Type More... | |
unsafe NXOpen.NXObject | ThreadHolePoint [get, set] |
Returns or sets the Thread Hole Point More... | |
unsafe int | ThreadHolePointStatus [get, set] |
Returns or sets the Thread Hole Point Status More... | |
unsafe NXOpen.NXObject | ThreadHolePointToolAxis [get, set] |
Returns or sets the Thread Hole Point Tool Axis More... | |
unsafe double | UpperPlane [get, set] |
Returns or sets the Upper Plane More... | |
unsafe double | WireDiameter [get, set] |
Returns or sets the Wire Diameter More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Represents a WedmBasedGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateWedmBasedGeomBuilder
Created in NX5.0.0
|
getset |
Returns or sets the Backburn Passes
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Custom Boundary Data List
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cut Direction
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutoff Distance
Created in NX5.0.1
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutoff Flag
Created in NX5.0.1
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutoff Stock
Created in NX5.0.1
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Finish Passes
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the From Point
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the From Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the From Point Tool Axis
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Go Home Point
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Go Home Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Go Home Point Tool Axis
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the intol value
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Save Layer/Layout builder
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Lead In Point
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Lead In Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Lead Out Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Lower Plane
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tab Points
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the outtol value
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tab Points Region Method
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Retract Point
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Retract Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Retract Point Tool Axis
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Rough Passes
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadin Distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadin Flag
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadout Distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadout Flag
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Stepover builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Stop Point Distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stop Point Flag
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stop Point Type
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Thread Hole Point
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Thread Hole Point Status
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Thread Hole Point Tool Axis
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Upper Plane
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Wire Diameter
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")