NXOpen .NET Reference
12.0.0
|
represents the Rotary Move To Point Builder More...
Properties | |
unsafe NXOpen.CAM.OffsetDataBuilder | OffsetData [get] |
Returns the offset point builder More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the location More... | |
unsafe NXOpen.CAM.RoundPointBuilder | RoundPoint [get] |
Returns the round point builder More... | |
unsafe NXOpen.CAM.ToolPositioningBuilder | ToolPositioning [get] |
Returns the tool positioning builder More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
represents the Rotary Move To Point Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateRotaryPointMoveBuilder
Created in NX5.0.0
|
get |
Returns the offset point builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the location
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the round point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tool positioning builder
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.