NXOpen .NET Reference
12.0.0
|
Represents the Offset Point Data Builder More...
Public Types | |
enum | OffsetDirectionMethod { Normal, Specify } |
the Offset Type More... | |
Properties | |
unsafe bool | OffsetDirection [get, set] |
Returns or sets the offsetDirection More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offsetDistance More... | |
unsafe NXOpen.CAM.OffsetDataBuilder.OffsetDirectionMethod | OffsetType [get, set] |
Returns or sets the OffsetType More... | |
unsafe NXOpen.Direction | OffsetVector [get, set] |
Returns or sets the offsetVector More... | |
Represents the Offset Point Data Builder
Created in NX6.0.0
|
getset |
Returns or sets the offsetDirection
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offsetDistance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the OffsetType
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offsetVector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.