NXOpen .NET Reference
12.0.0
|
Represents a MultiTool Builder More...
Public Member Functions | |
unsafe void | UpdateFromLibrary () |
Update a library multi-tool from the library More... | |
Properties | |
unsafe string | MultiToolDescription [get, set] |
Returns or sets the multi tool description More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Represents a MultiTool Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMultiToolBuilder
Created in NX11.0.1
unsafe void NXOpen.CAM.MultiToolBuilder.UpdateFromLibrary | ( | ) |
Update a library multi-tool from the library
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the multi tool description
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")