NXOpen .NET Reference
12.0.0
|
Represents a MachineHeadGroup Builder More...
Properties | |
unsafe double | IDirectionBuilder [get, set] |
Returns or sets the i direction More... | |
unsafe double | JDirectionBuilder [get, set] |
Returns or sets the j direction More... | |
unsafe double | KDirectionBuilder [get, set] |
Returns or sets the k direction More... | |
unsafe double | XDistanceBuilder [get, set] |
Returns or sets the x distance More... | |
unsafe double | YDistanceBuilder [get, set] |
Returns or sets the y distance More... | |
unsafe double | ZDistanceBuilder [get, set] |
Returns or sets the z distance More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Represents a MachineHeadGroup Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMachineHeadGroupBuilder
Created in NX5.0.0
|
getset |
Returns or sets the i direction
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the j direction
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the k direction
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the x distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the y distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the z distance
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")