NXOpen .NET Reference
12.0.0
|
Represents a Laser Tool More...
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | Diameter [get] |
Returns the Nozzle Diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FocalDiameter [get] |
Returns the Focal Diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FocalDistance [get] |
Returns the Focal Distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | Length [get] |
Returns the Nozzle Length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxPower [get] |
Returns the Maximum Power More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinPower [get] |
Returns the Minimum Power More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TaperLength [get] |
Returns the Nozzle Taper Length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TipDiameter [get] |
Returns the Nozzle Tip Diameter More... | |
Properties inherited from NXOpen.CAM.SoftTool | |
unsafe NXOpen.CAM.HolderSectionBuilder | HolderSection [get] |
Returns the holder sections More... | |
Properties inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe NXOpen.CAM.CutterExport | CutterExportBuilder [get] |
Returns the cutter export builder More... | |
unsafe string | HolderDescription [get, set] |
Returns or sets the holder description More... | |
unsafe string | HolderLibraryReference [get, set] |
Returns or sets the holder libref More... | |
unsafe NXOpen.CAM.Ude | LibraryParametersBuilder [get] |
Returns the Library Data Object More... | |
unsafe string | TlCtlgNum [get, set] |
Returns or sets the Catalog Number More... | |
unsafe string | TlDescription [get, set] |
Returns or sets the Cutter Description More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlHolderNumberBuilder [get] |
Returns the Holder Number More... | |
unsafe string | TlLibref [get, set] |
Returns or sets the Cutter Libref More... | |
unsafe bool | TlManualToolChange [get, set] |
Returns or sets the Manual Tool Change More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlNumberBuilder [get] |
Returns the Tool Number More... | |
unsafe string | TlText [get, set] |
Returns or sets the tool text More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | GetMaterial () |
Get tool material More... | |
unsafe void | SetMaterial (string libRef) |
Set tool material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code) |
Get material data More... | |
Represents a Laser Tool
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateLaserTool
Created in NX9.0.0
|
get |
Returns the Nozzle Diameter
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Focal Diameter
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Focal Distance
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Nozzle Length
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Maximum Power
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Minimum Power
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Nozzle Taper Length
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Nozzle Tip Diameter
Created in NX9.0.0
License requirements: None.