NXOpen .NET Reference
12.0.0
|
Represents a LaserProfileMove More...
Public Types | |
enum | ShapeTypes { ExternalTrim, InternalTrim, OpenProfile } |
the Shape Type enum More... | |
enum | ToolSides { On, Left, Right } |
the Tool Side enum More... | |
enum | CollisionChecks { None, NozzleOnly, NozzleAndHolder, SolidLaserHead } |
the Collision Check enum More... | |
enum | InterpMethods { Linear, CubicSpline, Smooth } |
the Interpolation Method enum More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Public Member Functions | |
unsafe NXOpen.CAM.LaserControlPoint | CreateControlPoint (int headOrientType, NXOpen.Point pointTag, NXOpen.CartesianCoordinateSystem csysTag, int processType, bool toggle, NXOpen.NXObject udePathTag, int pointType) |
Create a new Laser Control Point More... | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.LaserProfileMove.CollisionChecks | CollisionCheck [get, set] |
Returns or sets the Collision Check More... | |
unsafe NXOpen.CAM.LaserCutDirection | CutDirection [get] |
Returns the Cut Direction More... | |
unsafe NXOpen.CAM.LaserHeadOrientation | HeadOrientation [get] |
Returns the Head Orientation More... | |
unsafe NXOpen.CAM.LaserProfileMove.InterpMethods | InterpMethod [get, set] |
Returns or sets the Interpolation Method More... | |
unsafe NXOpen.CAM.LaserControlPointList | List [get] |
Returns the List More... | |
unsafe double | MaxGapDist [get, set] |
Returns or sets the Max Gap Distance More... | |
unsafe double | MaxTiltAngle [get, set] |
Returns or sets the Max Tilt Angle More... | |
unsafe NXOpen.Section | ProfileSection [get, set] |
Returns or sets the Profile Section More... | |
unsafe NXOpen.CAM.LaserProfileMove.ShapeTypes | ShapeType [get, set] |
Returns or sets the Shape Type More... | |
unsafe NXOpen.CAM.LaserProfileMove.ToolSides | ToolSide [get, set] |
Returns or sets the Tool Side More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Represents a LaserProfileMove
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateLaserProfileMove
Created in NX9.0.0
unsafe NXOpen.CAM.LaserControlPoint NXOpen.CAM.LaserProfileMove.CreateControlPoint | ( | int | headOrientType, |
NXOpen.Point | pointTag, | ||
NXOpen.CartesianCoordinateSystem | csysTag, | ||
int | processType, | ||
bool | toggle, | ||
NXOpen.NXObject | udePathTag, | ||
int | pointType | ||
) |
Create a new Laser Control Point
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
headOrientType | head orient type |
pointTag | the point |
csysTag | the csys |
processType | point process type |
toggle | events toggle |
udePathTag | the ude path |
pointType | point type |
|
getset |
Returns or sets the Collision Check
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Cut Direction
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Head Orientation
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Interpolation Method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the List
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Max Gap Distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Max Tilt Angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Profile Section
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Shape Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tool Side
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")