NXOpen .NET Reference
12.0.0
|
Represents head orientation settings for laser sub move More...
Public Types | |
enum | Types { NoChange, McsZy, Specify, Dynamic, NormalToPart } |
the Head Orientation Type enum More... | |
Properties | |
unsafe NXOpen.CartesianCoordinateSystem | Csys [get, set] |
Returns or sets the Head Orientation More... | |
unsafe NXOpen.CAM.LaserHeadOrientation.Types | OrientationType [get, set] |
Returns or sets the Head Orientation Type More... | |
Represents head orientation settings for laser sub move
Created in NX9.0.0
|
getset |
Returns or sets the Head Orientation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Head Orientation Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")