NXOpen .NET Reference
12.0.0
|
Represents a Laser Control Point builder More...
Public Types | |
enum | HeadOrientTypes { None, Specify, Dynamic } |
the Local Head Orientation Enum More... | |
enum | ControlPointTypes { Sys, Adj, Coll, Mod, User } |
the Control Point type More... | |
enum | ProcessTypes { ProjectToToolPath, DriveToPoint } |
the Point Process Enumeration More... | |
Properties | |
unsafe NXOpen.CartesianCoordinateSystem | Csys [get, set] |
Returns or sets the Local Head Orientation More... | |
unsafe bool | EventFlag [get, set] |
Returns or sets the flag whether the control event is available More... | |
unsafe NXOpen.CAM.LaserControlPoint.HeadOrientTypes | LocalHeadOrientType [get, set] |
Returns or sets the Local Head Orientation Type More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Control Point More... | |
unsafe NXOpen.CAM.LaserControlPoint.ProcessTypes | ProcessType [get, set] |
Returns or sets the Point Process Type More... | |
unsafe NXOpen.CAM.UdeSet | UdeSet [get] |
Returns the Machine Control Events More... | |
Represents a Laser Control Point builder
To create a new instance of this class, use NXOpen.CAM.LaserProfileMove.CreateControlPoint
Created in NX9.0.0
|
getset |
Returns or sets the Local Head Orientation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether the control event is available
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Local Head Orientation Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Control Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Point Process Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Machine Control Events
Created in NX9.0.0
License requirements: None.