NXOpen .NET Reference
12.0.0
|
Represents a FeatureMilling Builder More...
Public Types | |
enum | EngretAutoTypeTypes { Linear, Circular } |
Available types for Engage Retract Auto Type in feature based milling operation More... | |
enum | TransferMethodTypes { ClearancePlane, PreviousPlane, BlankPlane, Direct } |
Available types for transfer method type in planar mill operation More... | |
enum | EngAutoRampMethodTypes { OnLines, OnLinesAndArcs, HelicalRamping } |
Available types for Engage Auto Ramp Method in planar mill operation More... | |
enum | CutterCompensationTypes { None, EngageRetract, AgainstWall } |
The available types for cutter compensation method in planar mill operation More... | |
Public Types inherited from NXOpen.CAM.PlanarOperationBuilder | |
enum | AutomaticPartBoundaryMethodTypes { FollowWallBottom, FollowWallTop } |
Available types for automatic part boundary method in planar mill operation More... | |
Public Types inherited from NXOpen.CAM.MillOperationBuilder | |
enum | WallCleanupTypes { None, AtStart, AtEnd, Automatic } |
the wall cleanup modes More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Properties inherited from NXOpen.CAM.PlanarOperationBuilder | |
unsafe int | AdditionalPasses [get, set] |
Returns or sets the Boundary Additional Passes More... | |
unsafe NXOpen.CAM.PlanarOperationBuilder.AutomaticPartBoundaryMethodTypes | AutomaticPartBoundaryMethod [get, set] |
Returns or sets the Automatic Part Boundary Method More... | |
unsafe NXOpen.CAM.StepoverBuilder | BndStepover [get] |
Returns the boundary stepover builder More... | |
unsafe NXOpen.CAM.Geometry | CheckGeometry [get] |
Returns the check geometry builder More... | |
unsafe bool | CornerLoops [get, set] |
Returns or sets the corner loops value More... | |
unsafe NXOpen.CAM.Geometry | CutAreaGeometry [get] |
Returns the cut area geometry builder More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe bool | DeferCuttingStatus [get, set] |
Returns or sets the defer cutting status value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepthPerCut [get] |
Returns the depth per cut builder (inheritable double) More... | |
unsafe bool | IslandCleanup [get, set] |
Returns or sets the island cleanup status More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder | NonCuttingBuilder [get] |
Returns the non-cutting moves builder More... | |
unsafe NXOpen.CAM.Geometry | PartGeometry [get] |
Returns the part geometry builder More... | |
unsafe NXOpen.CAM.ToolAxisFixed | ToolAxisFix [get] |
Returns the pmop tool axis ci builder More... | |
unsafe bool | ToolMinimumLengthUsage [get, set] |
Returns or sets the tool minimum length usage More... | |
Represents a FeatureMilling Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateFeatureMillingBuilder
Created in NX5.0.0