NXOpen .NET Reference
12.0.0
|
Represents a feature geometry builder More...
Public Types | |
enum | ThreadDataSource { FromModel, FromTable } |
thread data source types More... | |
enum | Form { Unified, Acme, StubAcme, Buttress = 4, Metric, Trapezoidal = 8, Lowernherz, SparkPlug, Npt, HoseCoupling, FireHose, Unj, Nps, Bsp, Bstp, Helicoil, Ns, UserDefined } |
Thread form standards More... | |
enum | Rotation { RightHand, LeftHand } |
the rotation types More... | |
Public Types inherited from NXOpen.CAM.FBM.FeatureGeometry | |
enum | SortOrder { Closest, ShortestPath, PrimaryDirection } |
the optimization types More... | |
enum | SequenceDirectionType { Xm, Ym, Zm, Vector } |
the direction types More... | |
enum | SequencePatternType { Zig, ZigZag } |
the pattern types More... | |
Public Member Functions | |
unsafe void | SetThreadDataSource (NXOpen.CAM.FBM.ThreadFeatureGeometry.ThreadDataSource source) |
Sets the source type for retrieving thread data More... | |
unsafe NXOpen.CAM.FBM.ThreadFeatureGeometry.ThreadDataSource | GetThreadDataSource () |
Gets the source type for retrieving thread data More... | |
unsafe string | GetFormUserDefined () |
Get the user defined form standard More... | |
unsafe void | SetFormUserDefined (string userDefinedForm) |
Set the user defined form standard More... | |
unsafe void | UpdateThreadParameters (NXOpen.CAM.FBM.Feature tagFeature) |
Update the feature thread parameters More... | |
Public Member Functions inherited from NXOpen.CAM.FBM.FeatureGeometry | |
unsafe NXOpen.CAM.FBM.FeatureSet | CreateFeatureSet () |
Create a new empty feature editor More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | AddFeatureSet (NXOpen.CAM.CAMFeature tagMachiningFeature, string featureType) |
Creates a feature geometry set More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | GetFeatureSet (int nIndex) |
Get the in process feature editor at the specified index More... | |
unsafe void | SetDefaultAttribute (string attributeName, double dValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, string strValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, int nValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, bool bValue) |
Sets a default attribute value More... | |
unsafe void | ReorderFeatures (NXOpen.CAM.FBM.FeatureGeometry.SortOrder sortType) |
Reorders the features according to a predefined algorithm More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue) |
Reorders the features according to primary direction More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue, double bandWidth) |
Reorders the features according to primary direction with band width More... | |
unsafe void | ReverseFeatures () |
Reverse the features More... | |
unsafe void | ReloadList () |
Reload list from parent More... | |
unsafe void | SetMachiningArea (string machiningArea) |
Change machining area More... | |
unsafe string | GetMachiningArea () |
Returns the machining area More... | |
unsafe NXOpen.CAM.FBM.Feature[] | CreateFeatures (NXOpen.NXObject[] objects, string featureType) |
Create a series of (in process) features. More... | |
Public Member Functions inherited from NXOpen.CAM.Geometry | |
unsafe void | InitializeData (bool reloadGeometry) |
Prepare and update geometry data More... | |
unsafe NXOpen.CAM.GeometrySet | CreateGeometrySet () |
Create an empty geometry set More... | |
unsafe NXOpen.CAM.GeometrySet | AppendGeometrySet (NXOpen.CAM.GeometrySet templateSet, NXOpen.DisplayableObject[] entities) |
Append an geometry set with dumb rules More... | |
unsafe void | ExpandSets (NXOpen.CAM.GeometrySet[] sets) |
Expanding the geometry sets More... | |
unsafe void | PreselectGeometry () |
Pre-select the wall geometry More... | |
unsafe void | AppendNamedGeometry (NXOpen.ScCollector[] namedGeometry) |
Append named geometry More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.FBM.ThreadFeatureGeometry.Form | FormStandard [get, set] |
Returns or sets the form standard More... | |
unsafe NXOpen.CAM.FBM.ThreadFeatureGeometry.Rotation | ThreadRotation [get, set] |
Returns or sets the thread rotation More... | |
Properties inherited from NXOpen.CAM.FBM.FeatureGeometry | |
unsafe bool | UseModelDepth [get, set] |
Returns or sets the use model depth flag More... | |
Properties inherited from NXOpen.CAM.Geometry | |
unsafe NXOpen.CAM.GeometrySetList | GeometryList [get] |
Returns the geometry list More... | |
unsafe NXOpen.CAM.Topology | Topology [get] |
Returns the topology builder More... | |
Represents a feature geometry builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.1
Thread form standards
unsafe string NXOpen.CAM.FBM.ThreadFeatureGeometry.GetFormUserDefined | ( | ) |
Get the user defined form standard
Created in NX9.0.2
License requirements: None.
unsafe NXOpen.CAM.FBM.ThreadFeatureGeometry.ThreadDataSource NXOpen.CAM.FBM.ThreadFeatureGeometry.GetThreadDataSource | ( | ) |
Gets the source type for retrieving thread data
Created in NX9.0.1
License requirements: None.
unsafe void NXOpen.CAM.FBM.ThreadFeatureGeometry.SetFormUserDefined | ( | string | userDefinedForm | ) |
Set the user defined form standard
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
userDefinedForm |
unsafe void NXOpen.CAM.FBM.ThreadFeatureGeometry.SetThreadDataSource | ( | NXOpen.CAM.FBM.ThreadFeatureGeometry.ThreadDataSource | source | ) |
Sets the source type for retrieving thread data
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
source | thread data source type |
unsafe void NXOpen.CAM.FBM.ThreadFeatureGeometry.UpdateThreadParameters | ( | NXOpen.CAM.FBM.Feature | tagFeature | ) |
Update the feature thread parameters
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
tagFeature |
|
getset |
Returns or sets the form standard
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the thread rotation
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")