NXOpen .NET Reference
12.0.0
|
Represents a drill thread mill Tool Builder More...
Public Types | |
enum | ToolFormTypeTypes { Unified, Metric, Trapezoidal, Acme, Stubacme, Lowenherz, Buttress, Sparkplug, Npt, Hosecoupling, Firehose, Unj, Nps, Bsp, Bstp, Helicoil, Ns, UserDefined } |
form type More... | |
Properties | |
unsafe string | FormName [get, set] |
Returns or sets the Form Name More... | |
unsafe NXOpen.CAM.DrillThreadMillToolBuilder.ToolFormTypeTypes | TlFormType [get, set] |
Returns or sets the form type More... | |
Properties inherited from NXOpen.CAM.DrillToolBuilder | |
unsafe bool | TlCoolantThro [get, set] |
Returns or sets the coolant through More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlCor1RadBuilder [get] |
Returns the Corner Radius builder (inheritable double) More... | |
unsafe string | TlDesignation [get, set] |
Returns or sets the Designation More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlIncludedAngBuilder [get] |
Returns the Included Angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPilotDiaBuilder [get] |
Returns the pilot diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPilotLengthBuilder [get] |
Returns the pilot length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPitchBuilder [get] |
Returns the Pitch builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPointAngBuilder [get] |
Returns the Point Angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPointLengthBuilder [get] |
Returns the Point Length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTaperDiaDistBuilder [get] |
Returns the Taper Diameter Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTipDiameterBuilder [get] |
Returns the Tip Diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTipLengthBuilder [get] |
Returns the Tip Length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlXOffsetBuilder [get] |
Returns the X Offset builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlYzOffsetBuilder [get] |
Returns the YZ Offset builder (inheritable double) More... | |
Properties inherited from NXOpen.CAM.MillingToolBuilder | |
unsafe bool | CoolantThrough [get, set] |
Returns or sets the coolant through parameter More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HelicalDiameter [get] |
Returns the helical diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HelicalRampAngle [get] |
Returns the ramp angle More... | |
unsafe NXOpen.CAM.HolderSectionBuilder | HolderSectionBuilder [get] |
Returns the holder sections builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaxCutWidth [get] |
Returns the max cut width More... | |
unsafe NXOpen.CAM.MillingTrackpointBuilder | MillingTrackpointBuilder [get] |
Returns the mill trackpoint builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinRampLength [get] |
Returns the min ramp length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TaperedShankDiameterBuilder [get] |
Returns the tapered shank diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TaperedShankLengthBuilder [get] |
Returns the tapered shank length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TaperedShankTaperLengthBuilder [get] |
Returns the tapered shank taper length More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlAdjRegBuilder [get] |
Returns the Adjust Register More... | |
unsafe int | TlCutcomReg [get, set] |
Returns or sets the Cutcom Register More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlCutcomRegBuilder [get] |
Returns the Cutcom Register Builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlDiameterBuilder [get] |
Returns the Tool Diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.MillingToolBuilder.ToolDirectionTypes | TlDirection [get, set] |
Returns or sets the tool direction More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlFluteLnBuilder [get] |
Returns the flute length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlHeightBuilder [get] |
Returns the length More... | |
unsafe string | TlHolderDescription [get, set] |
Returns or sets the Holder Description More... | |
unsafe string | TlHolderLibref [get, set] |
Returns or sets the Holder Library Reference More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlLowCorRadBuilder [get] |
Returns the low corner radius More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlNumFlutesBuilder [get] |
Returns the Number of Flutes builder (inheritable integer) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlShankDiaBuilder [get] |
Returns the Shank Diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTaperAngBuilder [get] |
Returns the Taper Angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlUpCorRadBuilder [get] |
Returns the up corner radius More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlZMountBuilder [get] |
Returns the Z Mount builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlZOffsetBuilder [get] |
Returns the Z Offset builder (inheritable double) More... | |
unsafe bool | UseTaperedShank [get, set] |
Returns or sets the use tapered shank More... | |
Properties inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe NXOpen.CAM.CutterExport | CutterExportBuilder [get] |
Returns the cutter export builder More... | |
unsafe string | HolderDescription [get, set] |
Returns or sets the holder description More... | |
unsafe string | HolderLibraryReference [get, set] |
Returns or sets the holder libref More... | |
unsafe NXOpen.CAM.Ude | LibraryParametersBuilder [get] |
Returns the Library Data Object More... | |
unsafe string | TlCtlgNum [get, set] |
Returns or sets the Catalog Number More... | |
unsafe string | TlDescription [get, set] |
Returns or sets the Cutter Description More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlHolderNumberBuilder [get] |
Returns the Holder Number More... | |
unsafe string | TlLibref [get, set] |
Returns or sets the Cutter Libref More... | |
unsafe bool | TlManualToolChange [get, set] |
Returns or sets the Manual Tool Change More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlNumberBuilder [get] |
Returns the Tool Number More... | |
unsafe string | TlText [get, set] |
Returns or sets the tool text More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | GetMaterial () |
Get tool material More... | |
unsafe void | SetMaterial (string libRef) |
Set tool material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code) |
Get material data More... | |
Represents a drill thread mill Tool Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateDrillThreadMillToolBuilder
Created in NX5.0.0
|
getset |
Returns or sets the Form Name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the form type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.