NXOpen .NET Reference
12.0.0
|
Represents a boundary turning member set . More...
Public Types | |
enum | ConcaveCornersTypeValue { Extend, ConnectLinear } |
the types available for the concave corners More... | |
Public Types inherited from NXOpen.CAM.BoundaryMemberSet | |
enum | ConnectMemberType { Extend, Direct } |
the types available for connect member More... | |
Properties | |
unsafe NXOpen.CAM.BoundaryTurnMemberSet.ConcaveCornersTypeValue | ConcaveCorners [get, set] |
Returns or sets the concave corners More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberCorner | Corner1 [get] |
Returns the main corner 1 More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberCorner | Corner2 [get] |
Returns the main corner 2 More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFeed | CustomFeed [get] |
Returns the custom feed rate More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberEvents | Events [get] |
Returns the post events More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishCorner | FineFinishCorner1 [get] |
Returns the fine finish corner 1 More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishCorner | FineFinishCorner2 [get] |
Returns the fine finish corner 2 More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishOffset | FineFinishOffset [get] |
Returns the fine finish offset More... | |
unsafe bool | IgnoreFineFinishOffset [get, set] |
Returns or sets the ignore fine finish offset More... | |
unsafe bool | IgnoreMember [get, set] |
Returns or sets the ignore member toggle More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberOffset | OffsetBuilder [get] |
Returns the main offset More... | |
Properties inherited from NXOpen.CAM.BoundaryMemberSet | |
unsafe NXOpen.CAM.BoundaryMemberSet.ConnectMemberType | ConnectMember [get, set] |
Returns or sets the connect member More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
Represents a boundary turning member set .
This is an abstract class and cannot be instantiated.
Created in NX9.0.2
|
getset |
Returns or sets the concave corners
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the main corner 1
Created in NX9.0.2
License requirements: None.
|
get |
Returns the main corner 2
Created in NX9.0.2
License requirements: None.
|
get |
Returns the custom feed rate
Created in NX9.0.2
License requirements: None.
|
get |
Returns the post events
Created in NX9.0.2
License requirements: None.
|
get |
Returns the fine finish corner 1
Created in NX9.0.2
License requirements: None.
|
get |
Returns the fine finish corner 2
Created in NX9.0.2
License requirements: None.
|
get |
Returns the fine finish offset
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the ignore fine finish offset
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ignore member toggle
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the main offset
Created in NX9.0.2
License requirements: None.