NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.BoundaryTurnMemberOffset More...
Public Types | |
enum | ModeType { None, General, Tolerance, Legacy } |
the types available for member offset mode More... | |
enum | MethodType { Constant, Axial, Vector, Conical, Variable } |
the types available for member offset method More... | |
enum | DistanceTypeMode { Nominal, Diameter } |
the types available for member distance More... | |
Properties | |
unsafe double | AxialDistance [get, set] |
Returns or sets the offset axial distance More... | |
unsafe double | Distance [get, set] |
Returns or sets the offset distance (general and legacy) More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberOffset.DistanceTypeMode | DistanceType [get, set] |
Returns or sets the offset distance type (general and legacy) More... | |
unsafe double | EndDistance [get, set] |
Returns or sets the offset end distance (conical) More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberOffset.MethodType | Method [get, set] |
Returns or sets the offset method More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberOffset.ModeType | Mode [get, set] |
Returns or sets the offset mode More... | |
unsafe double | RadialDistance [get, set] |
Returns or sets the offset radial distance More... | |
unsafe double | StartDistance [get, set] |
Returns or sets the offset start distance (conical) More... | |
unsafe NXOpen.CAM.BoundaryTurnVariableStock | VariableStock [get] |
Returns the variable stock More... | |
unsafe NXOpen.NXObject | Vector [get, set] |
Returns or sets the offset vector More... | |
unsafe double | VectorDistance [get, set] |
Returns or sets the offset vecot distance More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.BoundaryTurnMemberOffset
This builder cannot be instantiated separately.
Created in NX9.0.2
|
getset |
Returns or sets the offset axial distance
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset distance (general and legacy)
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset distance type (general and legacy)
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset end distance (conical)
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset method
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset mode
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset radial distance
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset start distance (conical)
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the variable stock
Created in NX10.0.3
License requirements: None.
|
getset |
Returns or sets the offset vector
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset vecot distance
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")