NXOpen .NET Reference
12.0.0
|
Represents a BoundaryTurnVariableStock More...
Public Types | |
enum | PositionType { Distance, Percent } |
the position types available More... | |
Public Member Functions | |
unsafe NXOpen.CAM.BoundaryTurnVariableStockSet | CreateItemBuilder () |
Create a new set More... | |
Properties | |
unsafe NXOpen.CAM.BoundaryTurnVariableStock.PositionType | PositionalValues [get, set] |
Returns or sets the positional values More... | |
unsafe NXOpen.CAM.BoundaryTurnVariableStockSetList | StockList [get] |
Returns the stock list More... | |
Represents a BoundaryTurnVariableStock
This is an abstract class and cannot be instantiated.
Created in NX9.0.2
unsafe NXOpen.CAM.BoundaryTurnVariableStockSet NXOpen.CAM.BoundaryTurnVariableStock.CreateItemBuilder | ( | ) |
Create a new set
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the positional values
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the stock list
Created in NX9.0.2
License requirements: None.