NXOpen .NET Reference
12.0.0
|
Represents a turning boundary variable stock set More...
Public Types | |
enum | FeedType { None, Specify } |
the feed rate types available More... | |
Properties | |
unsafe double | DistanceFromBoundary [get, set] |
Returns or sets the distance from boundary More... | |
unsafe NXOpen.CAM.BoundaryTurnVariableStockSet.FeedType | Feed [get, set] |
Returns or sets the feed rate toggle More... | |
unsafe NXOpen.CAM.BoundaryTurnSet.FeedUnitTypes | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe double | PositionFromStart [get, set] |
Returns or sets the position from start More... | |
Represents a turning boundary variable stock set
To create a new instance of this class, use NXOpen.CAM.BoundaryTurnVariableStock.CreateItemBuilder
Created in NX9.0.2
|
getset |
Returns or sets the distance from boundary
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate toggle
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate unit
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate value
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the position from start
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")