NXOpen .NET Reference
12.0.0
|
Represents a boundary turning set. More...
Public Types | |
enum | FeedUnitTypes { None, PerMinute, PerRevolution } |
the types available for the feed rate unit More... | |
Public Types inherited from NXOpen.CAM.BoundarySet | |
enum | BoundaryTypes { Closed, Open } |
the boundary types More... | |
enum | ToolSideTypes { InsideOrLeft, OutsideOrRight } |
the tool side types More... | |
enum | PlaneTypes { Automatic, UserDefined } |
the boundary plane types More... | |
enum | ToolPositionTypes { On, Contact } |
the tool position More... | |
Properties | |
unsafe bool | CustomStock [get, set] |
Returns or sets the flag whether this boundary has custom stock activated More... | |
unsafe NXOpen.CAM.BoundaryTurnSet.FeedUnitTypes | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe bool | IgnoreFineFinishOffset [get, set] |
Returns or sets the ignore fine finish offset status More... | |
unsafe double | Stock [get, set] |
Returns or sets the stock value More... | |
Properties inherited from NXOpen.CAM.BoundarySet | |
unsafe NXOpen.CAM.BoundaryMemberSetList | BoundaryMemberList [get] |
Returns the boundary member list More... | |
unsafe NXOpen.CAM.BoundarySet.BoundaryTypes | BoundaryType [get, set] |
Returns or sets the boundary type More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
unsafe NXOpen.CAM.ParamValueIntent | OffsetIntent [get, set] |
Returns or sets the offset intent More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the boundary plane More... | |
unsafe NXOpen.CAM.BoundarySet.PlaneTypes | PlaneType [get, set] |
Returns or sets the boundary plane type More... | |
unsafe NXOpen.SelectTaggedObjectList | PointList [get] |
Returns the points list More... | |
unsafe NXOpen.SelectTaggedObject | SelectObject [get] |
Returns the select object More... | |
unsafe NXOpen.CAM.BoundarySet.ToolPositionTypes | ToolPosition [get, set] |
Returns or sets the tool position More... | |
unsafe NXOpen.CAM.BoundarySet.ToolSideTypes | ToolSide [get, set] |
Returns or sets the tool side More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.BoundarySet | |
unsafe void | AppendCurves (NXOpen.NXObject[] curves, NXOpen.Point3d pickPoint, NXOpen.Matrix3x3 matrix) |
Add curves to the boundary More... | |
unsafe void | RemoveCurves (NXOpen.NXObject[] curves) |
Remove curves from the boundary More... | |
unsafe NXOpen.CAM.BoundaryMemberSet | CreateBoundaryMemberSet () |
Create an empty boundary member set More... | |
Represents a boundary turning set.
To create a new instance of this class, use NXOpen.CAM.Boundary.CreateBoundaryTurnSet
Created in NX9.0.2
|
getset |
Returns or sets the flag whether this boundary has custom stock activated
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate unit
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate value
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ignore fine finish offset status
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stock value
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")