NXOpen .NET Reference
12.0.0
|
Represents a boundary member set . More...
Public Types | |
enum | ConnectMemberType { Extend, Direct } |
the types available for connect member More... | |
Properties | |
unsafe NXOpen.CAM.BoundaryMemberSet.ConnectMemberType | ConnectMember [get, set] |
Returns or sets the connect member More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
Represents a boundary member set .
To create a new instance of this class, use NXOpen.CAM.BoundarySet.CreateBoundaryMemberSet
Created in NX9.0.0
|
getset |
Returns or sets the connect member
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this boundary has custom offset activated
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")