NXOpen .NET Reference
12.0.0
|
Represents a boundary set. More...
Public Types | |
enum | BoundaryTypes { Closed, Open } |
the boundary types More... | |
enum | ToolSideTypes { InsideOrLeft, OutsideOrRight } |
the tool side types More... | |
enum | PlaneTypes { Automatic, UserDefined } |
the boundary plane types More... | |
enum | ToolPositionTypes { On, Contact } |
the tool position More... | |
Public Member Functions | |
unsafe void | AppendCurves (NXOpen.NXObject[] curves, NXOpen.Point3d pickPoint, NXOpen.Matrix3x3 matrix) |
Add curves to the boundary More... | |
unsafe void | RemoveCurves (NXOpen.NXObject[] curves) |
Remove curves from the boundary More... | |
unsafe NXOpen.CAM.BoundaryMemberSet | CreateBoundaryMemberSet () |
Create an empty boundary member set More... | |
Properties | |
unsafe NXOpen.CAM.BoundaryMemberSetList | BoundaryMemberList [get] |
Returns the boundary member list More... | |
unsafe NXOpen.CAM.BoundarySet.BoundaryTypes | BoundaryType [get, set] |
Returns or sets the boundary type More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
unsafe NXOpen.CAM.ParamValueIntent | OffsetIntent [get, set] |
Returns or sets the offset intent More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the boundary plane More... | |
unsafe NXOpen.CAM.BoundarySet.PlaneTypes | PlaneType [get, set] |
Returns or sets the boundary plane type More... | |
unsafe NXOpen.SelectTaggedObjectList | PointList [get] |
Returns the points list More... | |
unsafe NXOpen.SelectTaggedObject | SelectObject [get] |
Returns the select object More... | |
unsafe NXOpen.CAM.BoundarySet.ToolPositionTypes | ToolPosition [get, set] |
Returns or sets the tool position More... | |
unsafe NXOpen.CAM.BoundarySet.ToolSideTypes | ToolSide [get, set] |
Returns or sets the tool side More... | |
Represents a boundary set.
To create a new instance of this class, use NXOpen.CAM.Boundary.CreateBoundarySet
Created in NX9.0.0
unsafe void NXOpen.CAM.BoundarySet.AppendCurves | ( | NXOpen.NXObject[] | curves, |
NXOpen.Point3d | pickPoint, | ||
NXOpen.Matrix3x3 | matrix | ||
) |
Add curves to the boundary
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
curves | the curves |
pickPoint | the pick point (start point on first member) |
matrix | the view matrix |
unsafe NXOpen.CAM.BoundaryMemberSet NXOpen.CAM.BoundarySet.CreateBoundaryMemberSet | ( | ) |
Create an empty boundary member set
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.BoundarySet.RemoveCurves | ( | NXOpen.NXObject[] | curves | ) |
Remove curves from the boundary
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
curves | the curves |
|
get |
Returns the boundary member list
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the boundary type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this boundary has custom offset activated
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the offset intent
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the boundary plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the boundary plane type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the points list
Created in NX9.0.0
License requirements: None.
|
get |
Returns the select object
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the tool position
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool side
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")