NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.BoundaryTurnMemberEvents More...
Properties | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end of path events More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start of part events More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.BoundaryTurnMemberEvents
This builder cannot be instantiated separately.
Created in NX9.0.2
|
get |
Returns the end of path events
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
|
get |
Returns the start of part events
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")