NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.BoundaryTurnMemberFineFinishCorner More...
Public Types | |
enum | ValueType { General, AngularLine, TangentialLine, ShortenArcOrChamfer } |
the corner types available More... | |
enum | AppliedTo { CurrentSegment, PreviousSegment } |
the corner applied to available More... | |
enum | Cleanup { None, Automatic, Manual } |
the corner cleanup available More... | |
Properties | |
unsafe double | AngleValue [get, set] |
Returns or sets the fine_finish_corner angle value More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishCorner.AppliedTo | AppliedToType [get, set] |
Returns or sets the fine_finish_corner applied to More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishCorner.Cleanup | CleanupType [get, set] |
Returns or sets the fine_finish_corner cleanup More... | |
unsafe double | Distance [get, set] |
Returns or sets the fine_finish_corner distance More... | |
unsafe NXOpen.CAM.BoundaryTurnMemberFineFinishCorner.ValueType | Type [get, set] |
Returns or sets the fine_finish_corner type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.BoundaryTurnMemberFineFinishCorner
This builder cannot be instantiated separately.
Created in NX9.0.2
|
getset |
Returns or sets the fine_finish_corner angle value
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine_finish_corner applied to
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine_finish_corner cleanup
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine_finish_corner distance
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine_finish_corner type
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")