NXOpen .NET Reference
12.0.0
|
Manages the plot graph template. More...
Public Member Functions | |
unsafe void | ResetToDefault () |
Resets the graph template to default values More... | |
unsafe void | ImportTemplate (string strXmlFile) |
Updates current graph template setting from a template xml file More... | |
unsafe void | ExportTemplate (string strXmlFile) |
Exports current graph template setting to a template xml file, it will override the template file if it is existing. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe string | AbscissaCustomMarkerLabel [get, set] |
Returns or sets the abscissa custom marker label More... | |
unsafe NXOpen.CAE.Xyplot.DiagramDisplayStyles | DiagramDisplayStyles [get] |
Returns the diagram display styles. More... | |
unsafe NXOpen.CAE.Xyplot.GeneralDisplayStyles | GeneralDisplayStyles [get] |
Returns the general display styles. More... | |
unsafe string | OrdinateCustomMarkerLabel [get, set] |
Returns or sets the ordinate custom marker label More... | |
unsafe NXOpen.CAE.Xyplot.WallDisplayStyles | WallDisplayStyles [get] |
Returns the wall display styles. More... | |
unsafe string | ZCustomMarkerLabel [get, set] |
Returns or sets the z custom marker label More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Manages the plot graph template.
Not support KF.
Created in NX10.0.0
unsafe void NXOpen.CAE.Xyplot.PlotGraphTemplate.ExportTemplate | ( | string | strXmlFile | ) |
Exports current graph template setting to a template xml file, it will override the template file if it is existing.
Created in NX10.0.0
License requirements: None.
strXmlFile | Template xml file name |
unsafe void NXOpen.CAE.Xyplot.PlotGraphTemplate.ImportTemplate | ( | string | strXmlFile | ) |
Updates current graph template setting from a template xml file
Created in NX10.0.0
License requirements: None.
strXmlFile | Template xml file name |
unsafe void NXOpen.CAE.Xyplot.PlotGraphTemplate.ResetToDefault | ( | ) |
Resets the graph template to default values
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the abscissa custom marker label
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the diagram display styles.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the general display styles.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the ordinate custom marker label
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the wall display styles.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the z custom marker label
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.