NXOpen .NET Reference
12.0.0
|
Manages the diagram display styles. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.GraphStyle | GetGraphStyle (int styleIndex) |
Gets the graph style. More... | |
unsafe void | SetGraphStyle (int styleIndex, NXOpen.CAE.Xyplot.GraphStyle graphStyle) |
Sets the graph style. More... | |
unsafe NXOpen.CAE.Xyplot.BaseLineStyleSetting | GetLineStyleSetting (int styleIndex) |
Gets the line display style. More... | |
unsafe NXOpen.CAE.Xyplot.BaseBarStyleSetting | GetBarStyleSetting (int styleIndex) |
Gets the bar display style. More... | |
unsafe NXOpen.CAE.Xyplot.BasePlateStyleSetting | GetPlateStyleSetting (int styleIndex) |
Gets the plate display style. More... | |
unsafe NXOpen.CAE.Xyplot.ScatterStyleSetting | GetScatterStyleSetting (int styleIndex) |
Gets the scatter display style. More... | |
unsafe NXOpen.CAE.Xyplot.SurfaceStyleSetting | GetSurfaceStyleSetting (int styleIndex) |
Gets the surface display style. More... | |
unsafe NXOpen.CAE.Xyplot.VectorStyle2DSetting | GetVectorStyleSetting (int styleIndex) |
Gets the vector display style. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe int | StyleCount [get] |
Returns the style count More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Manages the diagram display styles.
Not support KF.
Created in NX10.0.0
unsafe NXOpen.CAE.Xyplot.BaseBarStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetBarStyleSetting | ( | int | styleIndex | ) |
Gets the bar display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.GraphStyle NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetGraphStyle | ( | int | styleIndex | ) |
Gets the graph style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.BaseLineStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetLineStyleSetting | ( | int | styleIndex | ) |
Gets the line display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.BasePlateStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetPlateStyleSetting | ( | int | styleIndex | ) |
Gets the plate display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
Deprecated in NX12.0.0. There is no replacement for this function
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.ScatterStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetScatterStyleSetting | ( | int | styleIndex | ) |
Gets the scatter display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.SurfaceStyleSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetSurfaceStyleSetting | ( | int | styleIndex | ) |
Gets the surface display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
unsafe NXOpen.CAE.Xyplot.VectorStyle2DSetting NXOpen.CAE.Xyplot.DiagramDisplayStyles.GetVectorStyleSetting | ( | int | styleIndex | ) |
Gets the vector display style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX12.0.0
License requirements: None.
styleIndex | Style index |
unsafe void NXOpen.CAE.Xyplot.DiagramDisplayStyles.SetGraphStyle | ( | int | styleIndex, |
NXOpen.CAE.Xyplot.GraphStyle | graphStyle | ||
) |
Sets the graph style.
The style index must be greater than or equal to 0 and less than CAE.Xyplot.DiagramDisplayStyles.StyleCount .
Created in NX10.0.0
License requirements: None.
styleIndex | Style index |
graphStyle | Graph style |
|
get |
Returns the style count
Created in NX10.0.0
License requirements: None.