NXOpen .NET Reference
12.0.0
|
Represent an abstract object on display style. More...
Public Member Functions | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Represent an abstract object on display style.
not support KF.
Created in NX12.0.0
unsafe void NXOpen.CAE.Xyplot.BaseDisplayStyleSetting.CommitChange | ( | ) |
Commits any edits that have been applied to the display style.
Triggers the corresponding plot to update graph.
Created in NX9.0.0
License requirements: None.
Implements NXOpen.CAE.Xyplot.IDisplayStyle.
unsafe NXOpen.TaggedObject NXOpen.CAE.Xyplot.BaseDisplayStyleSetting.Find | ( | string | journalIdentifier | ) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the owner style
Created in NX10.0.0
License requirements: None.