NXOpen .NET Reference
12.0.0
|
Represents the 2D vector display style. More...
Public Member Functions | |
unsafe NXOpen.NXColor[] | GetVectorColors () |
Get the vector display colors More... | |
unsafe void | SetVectorColors (NXOpen.NXColor[] vectorColors) |
Set the vector display colors More... | |
unsafe NXOpen.NXColor | GetNthVectorColor (int index) |
Get the nth vector display color More... | |
unsafe void | SetNthVectorColors (int index, NXOpen.NXColor vectorColors) |
Set the nth vector display color More... | |
Properties | |
unsafe bool | DrawText [get, set] |
Returns or sets a value indicating whether to draw annotation text More... | |
unsafe bool | IsAutoTextCount [get, set] |
Returns or sets a value indicating whether to customize annotation text count More... | |
unsafe int | MaximumTextCount [get, set] |
Returns or sets the maximum of customized text count More... | |
unsafe bool | OverlapTextAndVector [get, set] |
Returns or sets a value indicating whether to allow the annotation text overlap with vector More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseLineStyleSetting | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | Font [get, set] |
Returns or sets the line font More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | Width [get, set] |
Returns or sets the line width More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseSymbolStyleSetting | |
unsafe NXOpen.CAE.Xyplot.PointMarker | PointMarker [get, set] |
Returns or sets the point marker More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Represents the 2D vector display style.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.NXColor NXOpen.CAE.Xyplot.VectorStyle2DSetting.GetNthVectorColor | ( | int | index | ) |
Get the nth vector display color
Created in NX12.0.0
License requirements: None.
index |
unsafe NXOpen.NXColor [] NXOpen.CAE.Xyplot.VectorStyle2DSetting.GetVectorColors | ( | ) |
Get the vector display colors
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.VectorStyle2DSetting.SetNthVectorColors | ( | int | index, |
NXOpen.NXColor | vectorColors | ||
) |
Set the nth vector display color
Created in NX12.0.0
License requirements: None.
index | |
vectorColors | Set the nth display vector color |
unsafe void NXOpen.CAE.Xyplot.VectorStyle2DSetting.SetVectorColors | ( | NXOpen.NXColor[] | vectorColors | ) |
Set the vector display colors
Created in NX12.0.0
License requirements: None.
vectorColors | Set the display vector colors |
|
getset |
Returns or sets a value indicating whether to draw annotation text
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether to customize annotation text count
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum of customized text count
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether to allow the annotation text overlap with vector
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.